您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62210 - Vis à métaux tête cylindrique fendue - DIN 84 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62210.prj},{NB=emile_maurin_622104X80},{REF=622104X80},{DXL=4x80},{MAT=Inox A2},{IDNR=},{D=4.0},{D3=3.141},{P=0.700},{L=80},{DK=7.000},{K=2.6},{N=1.200},{T=1.100},{A=1.400},{R=0.200},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 622101,6X3
622101,6X3
1.6x3
Inox A2
1.6
3
3.000
1.1
Emile Maurin 622101,6X4
622101,6X4
1.6x4
Inox A2
1.6
4
3.000
1.1
Emile Maurin 622101,6X5
622101,6X5
1.6x5
Inox A2
1.6
5
3.000
1.1
Emile Maurin 622101,6X6
622101,6X6
1.6x6
Inox A2
1.6
6
3.000
1.1
Emile Maurin 622101,6X8
622101,6X8
1.6x8
Inox A2
1.6
8
3.000
1.1
Emile Maurin 622101,6X10
622101,6X10
1.6x10
Inox A2
1.6
10
3.000
1.1
Emile Maurin 622101,6X12
622101,6X12
1.6x12
Inox A2
1.6
12
3.000
1.1
Emile Maurin 622101,6X14
622101,6X14
1.6x14
Inox A2
1.6
14
3.000
1.1
Emile Maurin 622101,6X16
622101,6X16
1.6x16
Inox A2
1.6
16
3.000
1.1
Emile Maurin 622102X3
622102X3
2x3
Inox A2
2.0
3
3.800
1.4
Emile Maurin 622102X4
622102X4
2x4
Inox A2
2.0
4
3.800
1.4
Emile Maurin 622102X5
622102X5
2x5
Inox A2
2.0
5
3.800
1.4
Emile Maurin 622102X6
622102X6
2x6
Inox A2
2.0
6
3.800
1.4
Emile Maurin 622102X8
622102X8
2x8
Inox A2
2.0
8
3.800
1.4
Emile Maurin 622102X10
622102X10
2x10
Inox A2
2.0
10
3.800
1.4
Emile Maurin 622102X12
622102X12
2x12
Inox A2
2.0
12
3.800
1.4
Emile Maurin 622102X14
622102X14
2x14
Inox A2
2.0
14
3.800
1.4
Emile Maurin 622102X16
622102X16
2x16
Inox A2
2.0
16
3.800
1.4
Emile Maurin 622102X20
622102X20
2x20
Inox A2
2.0
20
3.800
1.4
Emile Maurin 622102X25
622102X25
2x25
Inox A2
2.0
25
3.800
1.4
Emile Maurin 622102,5X3
622102,5X3
2.5x3
Inox A2
2.5
3
4.500
1.8
Emile Maurin 622102,5X4
622102,5X4
2.5x4
Inox A2
2.5
4
4.500
1.8
Emile Maurin 622102,5X5
622102,5X5
2.5x5
Inox A2
2.5
5
4.500
1.8
Emile Maurin 622102,5X6
622102,5X6
2.5x6
Inox A2
2.5
6
4.500
1.8
Emile Maurin 622102,5X8
622102,5X8
2.5x8
Inox A2
2.5
8
4.500
1.8
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
400Vac Ratings - Free Standing Drives w/ Enclosure Extension - 380, 400 or ...
ABB
15.07.2022
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62803 - Countersunk head security screw "Snake eyes" recess - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62434 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62409 - Raised countersunk head tapping screw form C six lobe rec...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless ste...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62404 - Slotted countersunk Raised head tapping screw form C DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62212 - Slotted mushroom head machine screw - NFE 25129 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62442 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表