您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 648 A - Spherical plain bearing rod end with external thread
Fabory
12 Engineering parts & machine parts
Powered by
CAD模型選擇
{fabory/12_engineering_parts_machine_parts/din_648_a_asmtab.prj},{NB=DIN 648 A 57600.160.001(High0)},{CNSORDERNO=57600.160.001},{D=16.000},{L=86.000},{PACKAGING=0},{VARIANT=0},{FABNETWEIGHT=191.600},{ND=16},{KD=13.546},{P=2.00},{B=21},{C1=15.00},{R1S=0.3},{R2S=0.3},{D2=42},{DK=28.5},{D1=19.3},{DX=16},{D3=22},{D4=27},{W=22},{H1=64},{L1=37},{L3=24},{L4=88},{L5=8},{A=15},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 648 A},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO12240-4},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715493258563},{INTRASTATCODE=84828000},{ECLASS=23-10-05-90},{UNSPSC=31171508},{ETIM=EC002396},{ALFA=0},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter of thread
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
ND
[mm]
KD
Thread core diameter
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
B
Bearing Thickness
[mm]
C1
[mm]
R1S
[mm]
R2S
[mm]
D2
Diameter
ⁿ/ₐ
DK
Kugel Durchmesser
[mm]
D1
Diameter
ⁿ/ₐ
DX
Diameter
ⁿ/ₐ
D3
[mm]
D4
Diameter
ⁿ/ₐ
W
offnung
[mm]
H1
Hohe
[mm]
L1
Lange
[mm]
L3
Lange
[mm]
L4
Lange
[mm]
L5
Lange
[mm]
CNSAVOID
ⁿ/ₐ
A
ⁿ/ₐ
DIN 648 A 57600.050.001
57600.050.001
M5
5.000
37.000
Fabory
DIN 648 A
Metric thread
Right
Steel
?3.6
Zinc plated
T-head
0.02800
ISO12240-4
Y
8715493258501
23-11-06-90
31171508
EC002396
5
4.019
0.80
8
6.00
0.3
0.3
18
11.1
7.7
5
9
12
9
27
19
8
43
4
13
DIN 648 A 57600.060.001
57600.060.001
M6
6.000
41.000
Fabory
DIN 648 A
Metric thread
Right
Steel
?3.6
Zinc plated
T-head
0.03200
ISO12240-4
Y
8715493258518
84828000
23-11-06-90
31171508
EC002396
6
4.773
1.00
9
6.75
0.3
0.3
20
12.7
8.9
6
10
13
11
30
21
9
47
5
13
DIN 648 A 57600.080.001
57600.080.001
M8
8.000
49.000
Fabory
DIN 648 A
Metric thread
Right
Steel
Zinc plated
0.05000
ISO12240-4
Y
8715493258525
84828000
23-10-05-90
31171508
EC002396
8
6.466
1.25
12
9.00
0.3
0.3
24
15.8
10.3
8
12
16
14
36
25
12
55
5
14
DIN 648 A 57600.100.001
57600.100.001
M10
10.000
58.000
Fabory
DIN 648 A
Metric thread
Right
Steel
Zinc plated
0.06320
ISO12240-4
Y
8715493258532
84828000
23-10-05-90
31171508
EC002396
10
8.160
1.50
14
10.50
0.3
0.3
28
19.0
12.9
10
15
19
17
43
28
15
63
6
13
DIN 648 A 57600.120.001
57600.120.001
M12
12.000
67.000
Fabory
DIN 648 A
Metric thread
Right
Steel
?3.6
Zinc plated
T-head
0.09400
ISO12240-4
Y
8715493258549
84828000
23-11-06-90
31171508
EC002396
12
9.853
1.75
16
12.00
0.3
0.3
32
22.2
15.4
12
18
22
19
50
32
18
71
6
13
DIN 648 A 57600.140.001
57600.140.001
M14
14.000
76.000
Fabory
DIN 648 A
Metric thread
Right
Steel
?3.6
Zinc plated
T-head
0.15000
ISO12240-4
Y
8715493258556
84828000
23-11-06-90
31171508
EC002396
14
11.546
2.00
19
13.50
0.3
0.3
36
25.4
16.8
14
20
25
22
57
36
21
79
8
16
DIN 648 A 57600.160.001
57600.160.001
M16
16.000
86.000
Fabory
DIN 648 A
Metric thread
Right
Steel
Zinc plated
0.19160
ISO12240-4
Y
8715493258563
84828000
23-10-05-90
31171508
EC002396
16
13.546
2.00
21
15.00
0.3
0.3
42
28.5
19.3
16
22
27
22
64
37
24
88
8
15
DIN 648 A 57650.050.001
57650.050.001
M5
5.000
37.000
Fabory
DIN 648 A
Metric thread
Left
Steel
?3.6
Zinc plated
T-head
0.02800
ISO12240-4
Y
8715493258686
84828000
23-11-06-90
31171508
EC002396
5
4.019
0.80
8
6.00
0.3
0.3
18
11.1
7.7
5
9
12
9
27
19
8
43
4
13
DIN 648 A 57650.060.001
57650.060.001
M6
6.000
41.000
Fabory
DIN 648 A
Metric thread
Left
Steel
?3.6
Zinc plated
T-head
0.03200
ISO12240-4
Y
8715493258693
84828000
23-11-06-90
31171508
EC002396
6
4.773
1.00
9
6.80
0.3
0.3
20
12.7
8.9
6
10
13
11
30
21
9
47
5
13
DIN 648 A 57650.080.001
57650.080.001
M8
8.000
49.000
Fabory
DIN 648 A
Metric thread
Left
Steel
?3.6
Zinc plated
T-head
0.05000
ISO12240-4
Y
8715493258709
84828000
23-11-06-90
31171508
EC002396
8
6.466
1.25
12
9.00
0.3
0.3
24
15.8
10.3
8
12
16
14
36
25
12
55
5
14
DIN 648 A 57650.100.001
57650.100.001
M10
10.000
58.000
Fabory
DIN 648 A
Metric thread
Left
Steel
A4
Zinc plated
T-head
0.07100
ISO12240-4
Y
8715493258716
84828000
23-11-06-90
31171508
EC002396
10
8.160
1.50
14
10.50
0.3
0.3
28
19.0
12.9
10
15
19
17
43
28
15
63
6
13
DIN 648 A 57650.120.001
57650.120.001
M12
12.000
67.000
Fabory
DIN 648 A
Metric thread
Left
Steel
?3.6
Zinc plated
T-head
0.09640
ISO12240-4
Y
8715493258723
84828000
23-11-06-90
31171508
EC002396
12
9.853
1.75
16
12.00
0.3
0.3
32
22.2
15.4
12
18
22
19
50
32
18
71
6
13
DIN 648 A 57650.140.001
57650.140.001
M14
14.000
76.000
Fabory
DIN 648 A
Metric thread
Left
Steel
?3.6
Zinc plated
T-head
0.15000
ISO12240-4
Y
8715493258730
84828000
23-11-06-90
31171508
EC002396
14
11.546
2.00
19
13.50
0.3
0.3
36
25.4
16.8
14
20
25
22
57
36
21
79
8
16
DIN 648 A 57650.160.001
57650.160.001
M16
16.000
86.000
Fabory
DIN 648 A
Metric thread
Left
Steel
A4
Zinc plated
T-head
0.23200
ISO12240-4
Y
8715493258747
84828000
23-11-06-90
31171508
EC002396
16
13.546
2.00
21
15.00
0.3
0.3
42
28.5
19.3
16
22
27
22
64
37
24
88
8
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表