DAHPKR,DAHPKPL,DAHPS,DAHPSSL - 小头平头型-内螺纹型-P尺寸指定型
仕瑞达3D电子目录
FA工厂自动化零件
20-定位销-夹具衬套
Powered by
CAD模型選擇
{srdfaa/fagczih/t/dwx-1038-1.prj},{NB=DAHPKRL20-P13},{CODE=DAHPKRL},{D=20},{P=13.00},{PX=[13:20/0.01]},{M=M8},{MX=8},{V=12},{C=3.0},{ZJG1=},{CN=0.0},{ZJG2=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
代码
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
SUR
表面处理
ⁿ/ₐ
HRD
硬度
ⁿ/ₐ
D
[mm]
DTOL1
D公差
ⁿ/ₐ
L
[mm]
B
[mm]
M
[mm]
V
[mm]
C
[mm]
DAHPKR6-P4
DAHPKR
SKS3
-
淬火硬度58~61HRC
6
-0.004/-0.012
10
3
M3
5
1.0
DAHPKR8-P6
DAHPKR
SKS3
-
淬火硬度58~61HRC
8
-0.005/-0.014
12
4
M5
8
1.5
DAHPKR10-P7
DAHPKR
SKS3
-
淬火硬度58~61HRC
10
-0.005/-0.014
16
5
M5
8
2.0
DAHPKR12-P7
DAHPKR
SKS3
-
淬火硬度58~61HRC
12
-0.006/-0.017
20
6
M5
8
2.0
DAHPKR13-P8
DAHPKR
SKS3
-
淬火硬度58~61HRC
13
-0.006/-0.017
22
10
M8
12
3.0
DAHPKR16-P10
DAHPKR
SKS3
-
淬火硬度58~61HRC
16
-0.006/-0.017
24
10
M8
12
3.0
DAHPKR20-P13
DAHPKR
SKS3
-
淬火硬度58~61HRC
20
-0.007/-0.020
32
20
M8
12
3.0
DAHPKRL6-P4
DAHPKRL
SKS3
镀硬铬厚度3~5μm
淬火硬度58~61HRC镀层硬度850HV~
6
-0.004/-0.012
10
3
M3
5
1.0
DAHPKRL8-P6
DAHPKRL
SKS3
镀硬铬厚度3~5μm
淬火硬度58~61HRC镀层硬度850HV~
8
-0.005/-0.014
12
4
M5
8
1.5
DAHPKRL10-P7
DAHPKRL
SKS3
镀硬铬厚度3~5μm
淬火硬度58~61HRC镀层硬度850HV~
10
-0.005/-0.014
16
5
M5
8
2.0
DAHPKRL12-P7
DAHPKRL
SKS3
镀硬铬厚度3~5μm
淬火硬度58~61HRC镀层硬度850HV~
12
-0.006/-0.017
20
6
M5
8
2.0
DAHPKRL13-P8
DAHPKRL
SKS3
镀硬铬厚度3~5μm
淬火硬度58~61HRC镀层硬度850HV~
13
-0.006/-0.017
22
10
M8
12
3.0
DAHPKRL16-P10
DAHPKRL
SKS3
镀硬铬厚度3~5μm
淬火硬度58~61HRC镀层硬度850HV~
16
-0.006/-0.017
24
10
M8
12
3.0
DAHPKRL20-P13
DAHPKRL
SKS3
镀硬铬厚度3~5μm
淬火硬度58~61HRC镀层硬度850HV~
20
-0.007/-0.020
32
20
M8
12
3.0
DAHPS6-P4
DAHPS
SUS304
-
-
6
-0.004/-0.012
10
3
M3
5
1.0
DAHPS8-P6
DAHPS
SUS304
-
-
8
-0.005/-0.014
12
4
M5
8
1.5
DAHPS10-P7
DAHPS
SUS304
-
-
10
-0.005/-0.014
16
5
M5
8
2.0
DAHPS12-P7
DAHPS
SUS304
-
-
12
-0.006/-0.017
20
6
M5
8
2.0
DAHPS13-P8
DAHPS
SUS304
-
-
13
-0.006/-0.017
22
10
M8
12
3.0
DAHPS16-P10
DAHPS
SUS304
-
-
16
-0.006/-0.017
24
10
M8
12
3.0
DAHPS20-P13
DAHPS
SUS304
-
-
20
-0.007/-0.020
32
20
M8
12
3.0
DAHPSSL6-P4
DAHPSSL
SUS440C
-
淬火硬度48~53HRC
6
-0.004/-0.012
10
3
M3
5
1.0
DAHPSSL8-P6
DAHPSSL
SUS440C
-
淬火硬度48~53HRC
8
-0.005/-0.014
12
4
M5
8
1.5
DAHPSSL10-P7
DAHPSSL
SUS440C
-
淬火硬度48~53HRC
10
-0.005/-0.014
16
5
M5
8
2.0
DAHPSSL12-P7
DAHPSSL
SUS440C
-
淬火硬度48~53HRC
12
-0.006/-0.017
20
6
M5
8
2.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表