您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Sealed Type-Full Complement (CRBS...VUU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Crossed Roller Bearings
Slim Type Crossed Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/crossed_rb/slim_type_crb/sealed_type_fco.prj},{NB=CRBS1208VUU},{IDNR=},{RID=G_80},{ORDER=CRBS1208VUU},{STDRT=120},{DESCR=(gevmsg IKOSTV 905)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=CRBS 1208VUU},{MASS=184},{SD=120},{D=136},{B=8},{SR=0.4},{SDA=124},{DA=131},{DAR=3.2},{RS=0.5},{ZEFF=124},{PCDRL=127.1},{DIRR=126.4},{SDOR=127.8},{DETC=2.5},{CSL=1.4},{DSL=130.3},{CR=10900},{COR=23000},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
STDRT
Shaft Diameter
[mm]
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width
[mm]
SR
Min.Chamfer
[mm]
SDA
Dimension related to the installation
[mm]
DA
Dimension related to the installation
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
CRBS508VUU
CRBS508VUU
50
84
50
66
8
0.4
54
61
6930
9800
CRBS608VUU
CRBS608VUU
60
94
60
76
8
0.4
64
71
7600
11700
CRBS708VUU
CRBS708VUU
70
108
70
86
8
0.4
74
81
8190
13600
CRBS808VUU
CRBS808VUU
80
122
80
96
8
0.4
84
91
8790
15500
CRBS908VUU
CRBS908VUU
90
135
90
106
8
0.4
94
101
9310
17400
CRBS1008VUU
CRBS1008VUU
100
152
100
116
8
0.4
104
111
9850
19300
CRBS1108VUU
CRBS1108VUU
110
163
110
126
8
0.4
114
121
10300
21200
CRBS1208VUU
CRBS1208VUU
120
184
120
136
8
0.4
124
131
10900
23000
CRBS1308VUU
CRBS1308VUU
130
199
130
146
8
0.4
134
141
11200
24600
CRBS1408VUU
CRBS1408VUU
140
205
140
156
8
0.4
144
151
11700
26800
CRBS1508VUU
CRBS1508VUU
150
220
150
166
8
0.4
154
161
12100
28700
CRBS16013VUU
CRBS16013VUU
160
620
160
186
13
0.6
166
179
26900
58200
CRBS17013VUU
CRBS17013VUU
170
675
170
196
13
0.6
176
189
27800
61600
CRBS18013VUU
CRBS18013VUU
180
710
180
206
13
0.6
186
199
28600
65200
CRBS19013VUU
CRBS19013VUU
190
740
190
216
13
0.6
196
209
29300
68600
CRBS20013VUU
CRBS20013VUU
200
780
200
226
13
0.6
206
219
30000
72200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表