您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Condenser deflector housing flange - HoKa Condenser deflector housing with flange
Funken
Ventilation fittings
Enser deflector housing
Powered by
CAD模型選擇
{funken/hoka/deflektorhaube/deflektorhaube_flansch_asmtab.prj},{NB=Deflektorhaube PP, Innendurchmesser = 250 - 10010332(LOD=M-300)},{CNSORDERNO=10010332},{CNSPRICE=234.70},{CNSMASSEXACT=5},{DA=250},{L1=530},{A=458},{B=0},{C=0},{VERS=1},{MCODE=3.dhf:0250},{ART=HoKa PP Deflektorhaube mit Flansch Ø 250 mm},{ARTE=HoKa PP condenser deflector housing with flange Ø 250 mm},{ARTF=HoKa PP capot déflecteur avec bride Ø 250 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L1
Length
[mm]
A
Width/Diameter
[mm]
B
Width
[mm]
C
Width
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Condenser deflector housi...
10005657
HoKa PVC condenser deflec...
1
PVC
RAL 7011
110
350
206
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008127
HoKa PVC condenser deflec...
0
PVC
RAL 7011
125
400
256
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008129
HoKa PVC condenser deflec...
0
PVC
RAL 7011
140
380
256
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008130
HoKa PVC condenser deflec...
3
PVC
RAL 7011
160
470
321
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008131
HoKa PVC condenser deflec...
0
PVC
RAL 7011
180
440
321
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008423
HoKa PVC condenser deflec...
0
PVC
RAL 7011
200
470
361
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008424
HoKa PVC condenser deflec...
0
PVC
RAL 7011
225
490
408
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10011569
HoKa PVC condenser deflec...
0
PVC
RAL 7011
250
530
458
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008425
HoKa PVC condenser deflec...
0
PVC
RAL 7011
280
580
508
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10011570
HoKa PVC condenser deflec...
0
PVC
RAL 7011
315
500
508
0
0
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008714
HoKa PVC condenser deflec...
0
PVC
RAL 7011
355
1057
590
266
390
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008715
HoKa PVC condenser deflec...
20
PVC
RAL 7011
400
1162
664
300
440
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008716
HoKa PVC condenser deflec...
0
PVC
RAL 7011
450
1284
747
338
495
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008717
HoKa PVC condenser deflec...
0
PVC
RAL 7011
500
1402
830
375
550
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008718
HoKa PVC condenser deflec...
0
PVC
RAL 7011
600
1640
996
450
660
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008719
HoKa PVC condenser deflec...
0
PVC
RAL 7011
700
1878
1162
525
770
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008935
HoKa PVC condenser deflec...
0
PVC
RAL 7011
800
2116
1328
600
880
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10008936
HoKa PVC condenser deflec...
0
PVC
RAL 7011
900
2354
1494
675
990
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10007344
HoKa PVC condenser deflec...
0
PVC
RAL 7011
1000
2592
1660
750
1100
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10013674
HoKa PVC condenser deflec...
0
PVC
RAL 7011
1250
3188
2075
938
1375
HOKA PVC condenser deflec...
The specified dimensions ...
Condenser deflector housi...
10007155
HoKa PE condenser deflect...
0
PE
black
110
350
206
0
0
HOKA PE condenser deflect...
The specified dimensions ...
Condenser deflector housi...
10007156
HoKa PE condenser deflect...
0
PE
black
125
400
256
0
0
HOKA PE condenser deflect...
The specified dimensions ...
Condenser deflector housi...
10007157
HoKa PE condenser deflect...
0
PE
black
140
380
256
0
0
HOKA PE condenser deflect...
The specified dimensions ...
Condenser deflector housi...
10007158
HoKa PE condenser deflect...
0
PE
black
160
470
321
0
0
HOKA PE condenser deflect...
The specified dimensions ...
Condenser deflector housi...
10009128
HoKa PE condenser deflect...
0
PE
black
180
440
321
0
0
HOKA PE condenser deflect...
The specified dimensions ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PVC 4-times flanges - HoKa PVC Flexible connector 4-times curled, with flan...
Hoka
02.01.2024
Condenser deflector housing socket - HoKa Condenser deflector housing with ...
Funken
02.01.2024
Condenser deflector housing flange - HoKa Condenser deflector housing with ...
Hoka
02.01.2024
Condenser deflector housing socket - HoKa Condenser deflector housing with ...
Hoka
21.12.2023
Ventaflex supplies - roof duct/ wall duct
Ventaflex
08.03.2024
WS 75 Powerbox S - Ventilation unit
MAICO
29.11.2023
Moulded 90° bend - HoKa Bend with sockets 90°
Funken
02.01.2024
Moulded 15° bend - HoKa Bend with sockets 15°
Funken
02.01.2024
Gas-Brennwert-Wandheizkessel - Quinta Ace 160
remeha
13.06.2022
Deflecting hoods - Exhaust components
NORO
31.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表