품질보증 정보
카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 918.6 - Clamping Bolts, Stainless Steel, Upward Clamping, with Threaded Bolt, Type SK with hex
Elesa+Ganter
Machine elements
GN 918.6 Clamping Bolts, Stainless Steel, Upward Clamping, with Threaded Bolt
Powered by
CAD모델 선택
{elesa_ganter/machine_elements/gn918_6/gn918_6_sk.prj},{NB=Spannriegel, Edelstahl GN 918.6-40-SK-L},{PARTNUMBER=GN 918.6-40-SK-L},{AC=918.6-40-SK-L},{SPANN=durch Linksdrehung},{D1=40},{D2=M8},{D3=25},{D5=24},{H1=10},{H2=31},{H3=21.5},{H4=55},{L1=8},{L2=100},{SW=15},{VERS=3},{MAT=Edelstahl},{WEIGHT=0.0869},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SPANN
Clamping direction
ⁿ/ₐ
D1
-0,5
[mm]
D2
Thread
ⁿ/ₐ
D5
[mm]
H1
[mm]
H3
[mm]
L1
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping Bolt, Stainless ...
GN 918.6-40-SK-R
By clockwise rotation
40
M8
24
10
21.5
8
15
0.0871
84662020
YES
Clamping Bolt, Stainless ...
GN 918.6-40-SK-L
By anti-clockwise rotatio...
40
M8
24
10
21.5
8
15
0.0869
84662020
YES
Clamping Bolt, Stainless ...
GN 918.6-50-SK-R
By clockwise rotation
50
M10
28
12
24.5
11
19
0.1540
84662020
YES
Clamping Bolt, Stainless ...
GN 918.6-50-SK-L
By anti-clockwise rotatio...
50
M10
28
12
24.5
11
19
0.1540
84662020
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성