您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CJVN - GUIDE BUSH FOR BALL CAGE
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_for_ball_cage_cjvn.prj},{NB=CJVN.38x64},{COL=30},{D1=38},{D2=48},{D3=52},{L1=33},{R=39},{L=64},{MAT=Steel for ball bearing cage},{HAR=HB ≥ 179},{LX=64,85},{INFO=Assembly recommendation with 3x BRE 5 + TCC M5x12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
COL
Pillar diameter Ø
[mm]
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
L1
[mm]
R
Radius
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CJVN.32x64
CJVN.32x64
24
32
40
44
29
34
Steel for ball bearing ca...
HB ≥ 179
Assembly recommendation w...
CJVN.33x64
CJVN.33x64
25
33
40
44
29
34
Steel for ball bearing ca...
HB ≥ 179
Assembly recommendation w...
CJVN.38x64
CJVN.38x64
30
38
48
52
33
39
Steel for ball bearing ca...
HB ≥ 179
Assembly recommendation w...
CJVN.40x64
CJVN.40x64
32
40
48
52
33
39
Steel for ball bearing ca...
HB ≥ 179
Assembly recommendation w...
CJVN.48x76
CJVN.48x76
40
48
58
62
38
49
Steel for ball bearing ca...
HB ≥ 179
Assembly recommendation w...
CJVN.50x76
CJVN.50x76
42
50
58
62
38
49
Steel for ball bearing ca...
HB ≥ 179
Assembly recommendation w...
CJVN.58x110
CJVN.58x110
50
58
70
74
44
54
Steel for ball bearing ca...
HB ≥ 179
Assembly recommendation w...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CJIX - GUIDE BUSH FOR BALL CAGE
Royme
18.11.2022
6130 - ISO fitting POM with external thread, reduced outlet
HAWLE
23.02.2024
FPAU-SBCA - Type fitting
Flexicon
11.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表