您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
CHE-51 - Eye Bolt - Forged Eye Bolt
Reid Supply
Material Handling
Lifting & Rigging
Hoisting & Pulling
Eye Bolts
Eye Bolts
Powered by
CAD模型選擇
{reidsupply/l1_q00000000/l2_q02000000/l3_q02010000/l4_q02010500/eye_bolts/che-51.prj},{NB=CHE-68},{PN=CHE-68},{AMERSID=1072152},{APACID=-},{EMEAID=-},{MAT=Steel},{THREADSIZE=1/2-13},{SHANKLENGTH=3.25000000},{EYEID=1.00000000},{RC=2200},{OD=2.0000},{MCL=1.5000},{THREAD=0.50000},{PITCH=0.07692},{URL=https://www.reidsupply.com/en-us/p/eye-bolts/che-68}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
THREADSIZE
Thread Size
ⁿ/ₐ
SHANKLENGTH
Shank Length
[Inch]
EYEID
Eye ID
[Inch]
RC
Rated Capacity
ⁿ/ₐ
CHE-51
CHE-51
1072145
-
-
Steel
1/4-20
2
1/2
500
CHE-53
CHE-53
1072146
-
-
Steel
1/4-20
4
1/2
500
CHE-56
CHE-56
1072147
-
-
Steel
5/16-18
2 1/4
5/8
800
CHE-58
CHE-58
1072148
-
-
Steel
5/16-18
4 1/4
5/8
800
CHE-61
CHE-61
1072149
-
-
Steel
3/8-16
2 1/2
3/4
1200
CHE-63
CHE-63
1072150
-
-
Steel
3/8-16
4 1/2
3/4
1200
CHE-67
CHE-67
1072151
-
-
Steel
1/2-13
2
1
2200
CHE-68
CHE-68
1072152
-
-
Steel
1/2-13
3 1/4
1
2200
CHE-70
CHE-70
1072153
-
-
Steel
1/2-13
6
1
2200
CHE-74
CHE-74
1072154
-
-
Steel
5/8-11
4 1/2
1 1/4
3500
CHE-75
CHE-75
1072155
-
-
Steel
5/8-11
6
1 1/4
3500
CHE-82
CHE-82
1072157
-
-
Steel
3/4-10
4 1/2
1 1/2
5200
CHE-95
CHE-95
1072158
-
-
Steel
1-8
6
2
10000
CHE-109
CHE-109
1072126
-
-
Stainless Steel
1/4-20
2
1/2
500
CHE-116
CHE-116
1072128
-
-
Stainless Steel
3/8-16
2 1/2
3/4
1200
CHE-117
CHE-117
1072129
-
-
Stainless Steel
1/2-13
3 1/4
1
2200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1059 - D-shackle
KIPP
27.05.2024
HLEBM - Lifting Eye Bolts Metric
Harcourt
02.04.2024
BN 1006 - Bent eye bolts, light series, steel, zinc plated blue
Bossard Catalog
31.10.2023
BN 33007 - Bent eye bolts, light series, stainless steel A2
Bossard Catalog
31.10.2023
CHE-51 - Eye Bolt - Forged Eye Bolt
Essentra Components
24.07.2014
BEB-1400 - Eye Bolt - Bent Eye Bolt
Essentra Components
24.07.2014
BN 1940 - Eye bolts (DIN 444 B), 4.6, zinc plated blue
Bossard Catalog
31.10.2023
Modèle 231944 - Eye bolt for turnbuckle - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
NAPWTH/NAPWYH - Pad with spring fitting, non-rotative
CONVUM Ltd.
17.05.2021
FS-20SS - Eye Bolt - Forged Eye Bolt
Reid Supply
21.07.2021
07715 - Bow shackle
norelem
30.05.2024
Reference 62944 - Eye bolt for turnbuckle - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表