您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Cam Followers
Standard Type CF...B
Powered by
CAD模型選擇
{iko/iko_bearings/cam_flowers/standard_type/with_hexagon_hole_asmtab.prj},{NB=CF12-1BUU},{STDRT=12},{MASS=105.0},{BLTYP1=4},{BLTYP2=3},{SD=12},{D=32},{C=14},{SD1=12},{NDM=12.000},{P=1.500},{G11=12},{GZ11=10.160},{GS11=1.50},{G1=13.0},{B=15.2},{B1=40.2},{B2=25.0},{B31=6},{C1=0.6},{SG11=6},{SG21=3},{H=6.0},{SR1=0.6},{SF=21.0},{TRQ=21.90},{L=7.8},{DAR=2.0},{ZEFF=17},{PKVAL1=17},{PKVAL2=17},{BLRE=3},{RS=0.30},{FW=15.30},{DRR=19.15},{SDRR=16.50},{C1OR=9.8},{TUU=25.10},{DKP=22.40},{CKP1=2.52},{CSS1=2.52},{CETC=4.0},{CKP2=0.4},{CSS2=0.5},{CSF=1.0},{I1=6},{I2=26.02},{POH=11.52},{G3=3},{OH=2.0},{DSL=26.1},{CSL=1.10},{SRL=7.0},{TSS1=0.0},{W3IR=0.0},{CR=7910},{COR=9790},{FMAX=9790},{SC=1},{AXP1=54},{AXP2=56},{VERS1=3},{CETC1=6.180},{CETC2=9.390},{GD=5.000},{GW=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Stud Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
SD1
Stud Diameter
[mm]
G
Thread
ⁿ/ₐ
G1
Length
[mm]
B
Maximum width
[mm]
B1
Max.Total length
[mm]
B2
Length
[mm]
B3
Dimension
[mm]
C1
Dimension
[mm]
SG1
Diameter
[mm]
SG2
Diameter
[mm]
H
Dimension
[mm]
SR
rs min
[mm]
SF
Min.Dimension related to the installation
[mm]
TRQ
Maximum tightening torque
[Nm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Static allowable load
[N]
CF3BR
3
CF3BR
4.3
3
10
7
3
M3x0.5
5.0
8.0
17.0
9.0
-
0.5
-
-
2.0
-
6.8
0.34
1500
1020
384
CF3B
3
CF3B
4.3
3
10
7
3
M3x0.5
5.0
8.0
17.0
9.0
-
0.5
-
-
2.0
0.2
6.8
0.34
1500
1020
384
CF3BUUR
3
CF3BUUR
4.3
3
10
7
3
M3x0.5
5.0
8.0
17.0
9.0
-
0.5
-
-
2.0
-
6.8
0.34
1500
1020
384
CF3BUU
3
CF3BUU
4.3
3
10
7
3
M3x0.5
5.0
8.0
17.0
9.0
-
0.5
-
-
2.0
0.2
6.8
0.34
1500
1020
384
CF4BR
4
CF4BR
7.4
4
12
8
4
M4x0.7
6.0
9.0
20.0
11.0
-
0.5
-
-
2.5
-
8.3
0.78
2070
1590
834
CF4B
4
CF4B
7.4
4
12
8
4
M4x0.7
6.0
9.0
20.0
11.0
-
0.5
-
-
2.5
0.3
8.3
0.78
2070
1590
834
CF4BUUR
4
CF4BUUR
7.4
4
12
8
4
M4x0.7
6.0
9.0
20.0
11.0
-
0.5
-
-
2.5
-
8.3
0.78
2070
1590
834
CF4BUU
4
CF4BUU
7.4
4
12
8
4
M4x0.7
6.0
9.0
20.0
11.0
-
0.5
-
-
2.5
0.3
8.3
0.78
2070
1590
834
CF5BR
5
CF5BR
10.3
5
13
9
5
M5x0.8
7.5
10.0
23.0
13.0
-
0.5
-
-
3.0
-
9.3
1.60
2520
2140
1260
CF5B
5
CF5B
10.3
5
13
9
5
M5x0.8
7.5
10.0
23.0
13.0
-
0.5
-
-
3.0
0.3
9.3
1.60
2520
2140
1260
CF5BUUR
5
CF5BUUR
10.3
5
13
9
5
M5x0.8
7.5
10.0
23.0
13.0
-
0.5
-
-
3.0
-
9.3
1.60
2520
2140
1260
CF5BUU
5
CF5BUU
10.3
5
13
9
5
M5x0.8
7.5
10.0
23.0
13.0
-
0.5
-
-
3.0
0.3
9.3
1.60
2520
2140
1260
CF6BR
6
CF6BR
18.5
6
16
11
6
M6x1
8.0
12.2
28.2
16.0
-
0.6
-
-
3.0
-
11.0
2.70
3660
3650
1950
CF6B
6
CF6B
18.5
6
16
11
6
M6x1
8.0
12.2
28.2
16.0
-
0.6
-
-
3.0
0.3
11.0
2.70
3660
3650
1950
CF6BUUR
6
CF6BUUR
18.5
6
16
11
6
M6x1
8.0
12.2
28.2
16.0
-
0.6
-
-
3.0
-
11.0
2.70
3660
3650
1950
CF6BUU
6
CF6BUU
18.5
6
16
11
6
M6x1
8.0
12.2
28.2
16.0
-
0.6
-
-
3.0
0.3
11.0
2.70
3660
3650
1950
CF8BR
8
CF8BR
28.5
8
19
11
8
M8x1.25
10.0
12.2
32.2
20.0
-
0.6
-
-
4.0
-
13.0
6.50
4250
4740
4620
CF8B
8
CF8B
28.5
8
19
11
8
M8x1.25
10.0
12.2
32.2
20.0
-
0.6
-
-
4.0
0.3
13.0
6.50
4250
4740
4620
CF8BUUR
8
CF8BUUR
28.5
8
19
11
8
M8x1.25
10.0
12.2
32.2
20.0
-
0.6
-
-
4.0
-
13.0
6.50
4250
4740
4620
CF8BUU
8
CF8BUU
28.5
8
19
11
8
M8x1.25
10.0
12.2
32.2
20.0
-
0.6
-
-
4.0
0.3
13.0
6.50
4250
4740
4620
CF10BR
10
CF10BR
45.0
10
22
12
10
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
-
-
4.0
-
16.0
13.80
5430
6890
6890
CF10B
10
CF10B
45.0
10
22
12
10
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
-
-
4.0
0.3
16.0
13.80
5430
6890
6890
CF10BUUR
10
CF10BUUR
45.0
10
22
12
10
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
-
-
4.0
-
16.0
13.80
5430
6890
6890
CF10BUU
10
CF10BUU
45.0
10
22
12
10
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
-
-
4.0
0.3
16.0
13.80
5430
6890
6890
CF10-1BR
10
CF10-1BR
60.0
10
26
12
10
M10x1.25
12.0
13.2
36.2
23.0
-
0.6
-
-
4.0
-
16.0
13.80
5430
6890
6890
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CFE...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CFES...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
without Inner Ring-with Two side Seals (RNA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CF...WBR, WBUUR
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表