피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
cah - Cylindrical roller bearings, inner ring without retaining edge/inner ring with single retaining edge, standard type
HEFA
17-bearing-bearing_pedestal
Powered by
CAD모델 선택
{hefa/17-bearing-bearing_pedestal/cah-nn.prj},{NB=CAH-NN3011K/W33P4},{SC=CAH},{TYPE=Outer ring without retaining edge and conical hole type},{CB=Unmarked K (tapered hole, taper 1:12) W33 (bearing outer ring has lubricating oil groove and 3 lubricating oil holes)},{MT=SUJ2},{BA=GB/T 307.1 P4},{BA2=P4},{CODE1=NN},{CODE2=3011K/W33},{D=55},{DD=90},{D1=81.0},{B=26},{R=1.1},{CR=69.5},{COR=96.5},{ES=6700},{ESO=8000},{DB=61.5},{D1B=62.0},{DA=83.0},{DDA=83.5},{R1=1.0},{WEIGHT=0.65},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
CB
code-behind
ⁿ/ₐ
MT
material(bearing)
ⁿ/ₐ
BA
Bearing accuracy
ⁿ/ₐ
BA2
Bearing accuracy
ⁿ/ₐ
BM
Bearing model
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
B
[mm]
R
r(min)
[mm]
CR
Basic rated load Cr (dynamic)
[KN]
COR
Basic rated load Cor (static)
[KN]
ES
Extreme speed grease lubrication
[r/min]
ESO
Extreme speed oil lubrication
[r/min]
DB
db(min)
[mm]
D1B
d1b(min)
[mm]
DA
da(min)
[mm]
DDA
da(max)
[mm]
R1
r1(max)
[mm]
WEIGHT
weight
[kg]
CAH-NN3005K/W33P5
CAH-NN3005K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3005K/W33
25
47
41.3
16
0.6
25.8
30
14000
17000
29.0
29.0
42.0
43.0
0.6
0.13
CAH-NN3006K/W33P5
CAH-NN3006K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3006K/W33
30
55
48.5
19
1.0
31.0
37
12000
14000
35.0
36.0
50.0
50.0
1.0
0.2
CAH-NN3007K/W33P5
CAH-NN3007K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3007K/W33
35
62
55.0
20
1.0
39.5
50
10000
12000
40.0
41.0
56.0
57.0
1.0
0.26
CAH-NN3008K/W33P5
CAH-NN3008K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3008K/W33
40
68
61.0
21
1.0
43.5
55.5
9000
11000
45.0
46.0
62.0
63.0
1.0
0.31
CAH-NN3009K/W33P5
CAH-NN3009K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3009K/W33
45
75
67.5
23
1.0
52.0
68.5
8500
10000
50.0
51.0
69.0
70.0
1.0
0.41
CAH-NN3010K/W33P5
CAH-NN3010K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3010K/W33
50
80
72.5
23
1.0
53.0
72.6
7500
9000
55.0
56.0
74.0
75.0
1.0
0.44
CAH-NN3011K/W33P5
CAH-NN3011K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3011K/W33
55
90
81.0
26
1.1
69.5
96.5
6700
8000
61.5
62.0
83.0
83.5
1.0
0.65
CAH-NN3012K/W33P5
CAH-NN3012K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3012K/W33
60
95
86.1
26
1.1
73.5
106
6300
7500
66.5
67.0
88.0
88.5
1.5
0.69
CAH-NN3013K/W33P5
CAH-NN3013K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3013K/W33
65
100
91.0
26
1.1
77.0
116
6000
7100
71.5
72.0
93.0
93.5
1.5
0.74
CAH-NN3014K/W33P5
CAH-NN3014K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3014K/W33
70
110
100.0
30
1.1
97.5
148
5600
6700
76.5
77.0
102.0
103.5
1.5
1.06
CAH-NN3015K/W33P5
CAH-NN3015K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3015K/W33
75
115
105.0
30
1.1
96.5
149
5300
6300
81.5
82.0
107.0
108.5
1.0
1.11
CAH-NN3016K/W33P5
CAH-NN3016K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3016K/W33
80
125
113.0
34
1.1
119.0
186
4800
6000
86.5
87.0
115.0
118.5
1.0
1.54
CAH-NN3017K/W33P5
CAH-NN3017K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3017K/W33
85
130
118.0
34
1.1
125.0
201
4500
5600
91.5
92.0
120.0
123.5
1.0
1.63
CAH-NN3018K/W33P5
CAH-NN3018K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3018K/W33
90
140
127.0
37
1.5
143.0
228
4300
5000
98.0
99.0
129.0
132.0
1.5
2.09
CAH-NN3019K/W33P5
CAH-NN3019K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3019K/W33
95
145
132.0
37
1.5
150.0
246
4000
5000
103.0
104.0
134.0
137.0
1.5
2.19
CAH-NN3020K/W33P5
CAH-NN3020K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3020K/W33
100
150
137.0
37
1.5
157.0
265
4000
4800
108.0
109.0
139.0
142.0
1.5
2.28
CAH-NN3021K/W33P5
CAH-NN3021K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3021K/W33
105
160
146.0
41
2.0
198.0
320
3800
4500
114.0
115.0
148.0
151.0
2.0
2.88
CAH-NN3022K/W33P5
CAH-NN3022K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3022K/W33
110
170
155.0
45
2.0
229.0
375
3400
4300
119.0
121.0
157.0
161.0
2.0
3.71
CAH-NN3024K/W33P5
CAH-NN3024K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3024K/W33
120
180
165.0
46
2.0
239.0
405
3200
3800
129.0
131.0
167.0
171.0
2.0
4.04
CAH-NN3026K/W33P5
CAH-NN3026K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3026K/W33
130
200
182.0
52
2.0
284.0
475
3000
3600
139.0
141.0
185.0
191.0
2.0
5.88
CAH-NN3028K/W33P5
CAH-NN3028K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3028K/W33
140
210
192.0
53
2.0
298.0
515
2800
3400
149.0
151.0
195.0
201.0
2.0
6.34
CAH-NN3030K/W33P5
CAH-NN3030K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3030K/W33
150
225
206.0
56
2.1
335.0
585
2600
3000
161.0
162.0
209.0
214.0
2.0
7.77
CAH-NN3032K/W33P5
CAH-NN3032K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3032K/W33
160
240
219.0
60
2.1
375.0
660
2400
2800
171.0
172.0
222.0
229.0
2.0
9.41
CAH-NN3034K/W33P5
CAH-NN3034K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3034K/W33
170
260
236.0
67
2.1
450.0
805
2200
2600
181.0
183.0
239.0
249.0
2.0
12.8
CAH-NN3036K/W33P5
CAH-NN3036K/W33P5
CAH
Outer ring without retain...
Unmarked K (tapered hole,...
SUJ2
GB/T 307.1 P4
P5
NN3036K/W33
180
280
255.0
74
2.1
565.0
995
2000
2400
191.0
193.0
258.0
269.0
2.0
16.8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BBW30203_32310 - Tapered roller bearing ?¡è outer ring without rib
Yiheda 3D Electronic Gallery
09.05.2024
Ground Spur Pinion Shafts (SSGS)
KHK KOHARA GEAR
12.04.2024
BCK - Tapered Roller Bearings
SAMLO
24.03.2023
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
BT1_001_101 - Tapered roller bearings, single row
SKF
06.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성