您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CAEL - CBEL - CABEL - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_cael_cbel_cabel.prj},{NB=CAEL.32x90},{D1=32},{D2=45},{D3=50},{D4=53},{L1=26},{M=M10×1},{R=31.5},{L=90},{MAT=Case Hardened Steel},{NDM=10},{INFO=Assembly recommendation:D1≤ 25: 3 x BRE 6 + TCI M6x15;D1>25: 3 x BRE 8 / BREI 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
M
[mm]
R
Radius
[mm]
L
Length
[mm]
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CAEL.18x70
CAEL.18x70
18
28
31
34
18
M6×1
21.0
70
61-63 HRC
Assembly recommendation:D...
CAEL.19x70
CAEL.19x70
19
28
31
34
18
M6×1
21.0
70
61-63 HRC
Assembly recommendation:D...
CAEL.24x80
CAEL.24x80
24
38
41
44
23
M10×1
26.0
80
61-63 HRC
Assembly recommendation:D...
CAEL.25x80
CAEL.25x80
25
38
41
44
23
M10×1
26.0
80
61-63 HRC
Assembly recommendation:D...
CAEL.30x90
CAEL.30x90
30
45
50
53
26
M10×1
31.5
90
61-63 HRC
Assembly recommendation:D...
CAEL.32x90
CAEL.32x90
32
45
50
53
26
M10×1
31.5
90
61-63 HRC
Assembly recommendation:D...
CAEL.40x100
CAEL.40x100
40
54
60
63
30
M10×1
36.5
100
61-63 HRC
Assembly recommendation:D...
CAEL.42x100
CAEL.42x100
42
54
60
63
30
M10×1
36.5
100
61-63 HRC
Assembly recommendation:D...
CAEL.50x110
CAEL.50x110
50
65
76
79
35
M10×1
44.5
110
61-63 HRC
Assembly recommendation:D...
CAEL.52x110
CAEL.52x110
52
65
76
79
35
M10×1
44.5
110
61-63 HRC
Assembly recommendation:D...
CAEL.63x130
CAEL.63x130
63
81
89
92
48
M10×1
51.0
130
61-63 HRC
Assembly recommendation:D...
CBEL.80x150
CBEL.80x150
80
100
108
111
48
M10x1
60.5
150
HB > 190
Assembly recommendation:D...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表