您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Butterfly valve handle sockets - HoKa shut-off damper incl. seal with hand lever, with socket on both sides
Hoka
Butterfly Valves
Powered by
CAD模型選擇
{hoka/absterrklappen/absperrklappe_hamdgebel_muffe_asmtab.prj},{NB=Absperrklappe PP, Innendurchmesser = 450 - 10004337(LOD=M-300)},{CNSORDERNO=10004337},{CNSPRICE=484.20},{CNSMASSEXACT=0},{DA=450},{L=60},{L1=320},{TOL=3.0},{S=5.0},{MCODE=3.klpabsp.hh.mu:x.0450},{ARTD=HoKa PP Absperrklappe Ø 450 mm mit Hand- Feststellhebel, beidseitig mit Muffe und umlaufender Lippendichtung},{ARTE=HoKa PP damper control valve operated by lever Ø 450 mm with sockets and lip-seal},{ARTF=HoKa PP vanne papillon à commande manuelle avec manchons Ø 450 mm et joint de lèvres},{CNSMAT=PP},{KNG=0450},{FAR=RAL 7032},{INFO=Info text},{INFO1=pph},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Butterfly valve PVC, inne...
10002580
HoKa PVC damper control ...
PVC
0450
RAL 7011
450
60
320
0.0
3.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10002581
HoKa PVC damper control ...
PVC
0500
RAL 7011
500
60
360
0.0
4.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10002582
HoKa PVC damper control ...
PVC
0600
RAL 7011
600
70
450
1.0
5.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10002583
HoKa PVC damper control ...
PVC
0700
RAL 7011
700
70
520
2.0
6.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10002936
HoKa PVC damper control ...
PVC
0800
RAL 7011
800
80
560
3.0
8.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10002937
HoKa PVC damper control ...
PVC
0900
RAL 7011
900
90
650
3.0
8.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10002938
HoKa PVC damper control ...
PVC
1000
RAL 7011
1000
100
740
4.0
10.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10003270
HoKa PVC damper control ...
PVC
1200
RAL 7011
1200
120
960
4.0
12.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PVC, inne...
10016425
HoKa PVC damper control ...
PVC
1250
RAL 7011
1250
130
960
4.0
12.0
HOKA PVC butterfly valve ...
The specified dimensions ...
Butterfly valve PE, inner...
10005631
HoKa PE damper control v...
PE
0450
black
450
60
320
3.0
5.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10005632
HoKa PE damper control v...
PE
0500
black
500
60
360
4.0
5.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10005633
HoKa PE damper control v...
PE
0560
black
560
70
410
4.0
6.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10005872
HoKa PE damper control v...
PE
0600
black
600
70
450
4.0
6.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10005873
HoKa PE damper control v...
PE
0630
black
630
70
480
4.0
6.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10003136
HoKa PE damper control v...
PE
0700
black
700
70
520
4.0
10.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10003137
HoKa PE damper control v...
PE
0710
black
710
80
530
4.0
10.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10006153
HoKa PE damper control v...
PE
0800
black
800
80
560
4.0
10.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10006154
HoKa PE damper control v...
PE
0900
black
900
90
650
4.0
10.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10004576
HoKa PE damper control v...
PE
1000
black
1000
100
740
5.0
10.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10004577
HoKa PE damper control v...
PE
1200
black
1200
120
960
5.0
12.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PE, inner...
10006435
HoKa PE damper control v...
PE
1250
black
1250
130
960
5.0
12.0
HOKA PE butterfly valve w...
The specified dimensions ...
Butterfly valve PP, inner...
10004337
HoKa PP damper control v...
PP
0450
RAL 7032
450
60
320
3.0
5.0
HOKA PP-H butterfly valve...
The specified dimensions ...
Butterfly valve PP, inner...
10004338
HoKa PP damper control v...
PP
0500
RAL 7032
500
60
360
4.0
5.0
HOKA PP-H butterfly valve...
The specified dimensions ...
Butterfly valve PP, inner...
10004339
HoKa PP damper control v...
PP
0560
RAL 7032
560
70
410
4.0
6.0
HOKA PP-H butterfly valve...
The specified dimensions ...
Butterfly valve PP, inner...
10005020
HoKa PP damper control v...
PP
0600
RAL 7032
600
70
450
4.0
6.0
HOKA PP-H butterfly valve...
The specified dimensions ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表