您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Butterfly valve rotary knob flange - HoKa Absperrklappe mit Drehknopf, beidseitg mit Flansch, 15° Raster
Hoka
Butterfly Valves
Powered by
CAD模型選擇
{hoka/absterrklappen/absperrklappe_drehknopf_flansch_asmtab.prj},{NB=Absperrklappe PP, Innendurchmesser = 400 - 10037073(LOD=M-300)},{CNSORDERNO=10037073},{CNSPRICE=123.90},{CNSMASSEXACT=0.000},{DA=400},{LGES=240},{L=50.0},{L1=80},{LX=180},{L1X=80},{LX2=120},{TOL=2.4},{S=4.5},{D=394.000},{D1=400.700},{D2=403.000},{D3=411.873},{B=24.200},{B1=230.770},{V=1},{V1=2},{V2=1},{MCODE=3.absp.dk.fl.4g:0400},{ARTD=mit DrehknopfHoKa PP Absperrklappe inkl. Dichtung Ø 400 mm mit Drehknopf, beidseitig mit Flansch, 4. Generationmit Drehknopf},{ARTE=HoKa PP butterfly valve incl. seal operated by control knob, Ø 400 mm with flanges, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARD
Color knob
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Butterfly valve PVC, inne...
10036942
HoKa PVC butterfly valve ...
PVC
0110
RAL 7011
black
110
210
40.0
70
0.3
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036943
HoKa PVC butterfly valve ...
PVC
0125
RAL 7011
black
125
210
40.0
70
0.3
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036944
HoKa PVC butterfly valve ...
PVC
0140
RAL 7011
black
140
210
37.5
75
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036945
HoKa PVC butterfly valve ...
PVC
0160
RAL 7011
black
160
210
40.0
70
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036946
HoKa PVC butterfly valve ...
PVC
0180
RAL 7011
black
180
230
50.0
70
0.4
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036947
HoKa PVC butterfly valve ...
PVC
0200
RAL 7011
black
200
230
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036948
HoKa PVC butterfly valve ...
PVC
0225
RAL 7011
black
225
230
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036949
HoKa PVC butterfly valve ...
PVC
0250
RAL 7011
black
250
230
50.0
70
0.5
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036950
HoKa PVC butterfly valve ...
PVC
0280
RAL 7011
black
280
230
47.5
75
0.6
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036951
HoKa PVC butterfly valve ...
PVC
0315
RAL 7011
black
315
230
50.0
70
0.6
2.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036952
HoKa PVC butterfly valve ...
PVC
0355
RAL 7011
black
355
230
50.0
70
0.7
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PVC, inne...
10036953
HoKa PVC butterfly valve ...
PVC
0400
RAL 7011
black
400
240
50.0
80
0.7
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037014
HoKa PE butterfly valve i...
PE
0110
black
black
110
210
40.0
70
1.0
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037015
HoKa PE butterfly valve i...
PE
0125
black
black
125
210
40.0
70
1.2
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037016
HoKa PE butterfly valve i...
PE
0140
black
black
140
210
37.5
75
1.3
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037017
HoKa PE butterfly valve i...
PE
0160
black
black
160
210
40.0
70
1.5
3.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037018
HoKa PE butterfly valve i...
PE
0180
black
black
180
230
50.0
70
1.7
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037019
HoKa PE butterfly valve i...
PE
0200
black
black
200
230
50.0
70
1.8
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037020
HoKa PE butterfly valve i...
PE
0225
black
black
225
230
50.0
70
1.9
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037021
HoKa PE butterfly valve i...
PE
0250
black
black
250
230
50.0
70
2.0
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037022
HoKa PE butterfly valve i...
PE
0280
black
black
280
230
47.5
75
2.2
3.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037023
HoKa PE butterfly valve i...
PE
0315
black
black
315
230
50.0
70
2.4
4.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037024
HoKa PE butterfly valve i...
PE
0355
black
black
355
230
50.0
70
2.4
4.0
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PE, inner...
10037025
HoKa PE butterfly valve i...
PE
0400
black
black
400
240
50.0
80
2.4
4.5
HoKa butterfly valve with...
The specified dimensions ...
Butterfly valve PP, inner...
10037062
HoKa PP butterfly valve i...
PP
0110
RAL 7032
black
110
210
40.0
70
1.0
3.0
HoKa butterfly valve with...
The specified dimensions ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
Shut-off damper rotary knob stepless flange - HoKa shut-off damper incl. se...
Hoka
14.02.2024
EPDM gasket - HoKa EPDM gasket
Hoka
02.01.2024
MQR X229 - Rotary Joint/Rubber Seal
SMC
10.05.2024
Shut-off damper rotary knob stepless sleeve - HoKa shut-off damper incl. se...
Hoka
14.02.2024
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand l...
Hoka
09.02.2024
Butterfly valve rotary knob sleeve - HoKa Absperrklappe mit Drehknopf, bei...
Hoka
14.02.2024
ED43AA - Precision type - multi loop rotary joint · pipe plug type
HEFA
01.06.2024
BMRTN - Rotary Manifolds
Misumi
16.04.2024
J-XYH61 - Clearance sealing type, internal thread, precision type, rotary j...
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表