您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 976 FORM B BUMAX 88 - Stud And Stud Bolt DIN 976
BUMAX
Stud and stud bolt
Powered by
CAD模型選擇
{bumax/stud_and_stud_bolt/din_976_form_b_bumax_88.prj},{NB=976A4B14100088(0)},{PARTNUMBER=976A4B14100088},{D=14},{L=1000},{P=2.00},{W=99},{SC=80},{DES=DIN976-B A4 M14X1000 BUMAX 88},{BUMAX=bumax.png},{STANDARD= DIN 976-B},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=min 800},{YS=min 640},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{HUB2D=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
P
Pitch
[mm]
W
Weight per 100 units
[kg]
STANDARD
Standard
ⁿ/ₐ
TS
Tensile strength
[MPa]
YS
Tensile strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 976A4B05100088
976A4B05100088
DIN976-B A4 M5X1000 BUMAX...
5
1000
0.80
12
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B06100088
976A4B06100088
DIN976-B A4 M6X1000 BUMAX...
6
1000
1.00
18
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B08100088
976A4B08100088
DIN976-B A4 M8X1000 BUMAX...
8
1000
1.25
32
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B10100088
976A4B10100088
DIN976-B A4 M10X1000 BUMA...
10
1000
1.50
50
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B12100088
976A4B12100088
DIN976-B A4 M12X1000 BUMA...
12
1000
1.75
73
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B14100088
976A4B14100088
DIN976-B A4 M14X1000 BUMA...
14
1000
2.00
99
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B16100088
976A4B16100088
DIN976-B A4 M16X1000 BUMA...
16
1000
2.00
133
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B18100088
976A4B18100088
DIN976-B A4 M18X1000 BUMA...
18
1000
2.50
165
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B20100088
976A4B20100088
DIN976-B A4 M20X1000 BUMA...
20
1000
2.50
208
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B24100088
976A4B24100088
DIN976-B A4 M24X1000 BUMA...
24
1000
3.00
300
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B27100088
976A4B27100088
DIN976-B A4 M27X1000 BUMA...
27
1000
3.00
388
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B30100088
976A4B30100088
DIN976-B A4 M30X1000 BUMA...
30
1000
3.50
474
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 976A4B36100088
976A4B36100088
DIN976-B A4 M36X1000 BUMA...
36
1000
4.00
689
DIN 976-B
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RSL-1 - Stud Mount Leveling Feet - Metal Swivel Base
Essentra Components
04.08.2014
DIN 934 - Hexagon nuts
Fabory
13.02.2023
BN 1425 - Hex socket set screws with cone point (ISO 4027; DIN 914), cl. 45...
Bossard Catalog
31.10.2023
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
ISO 4017 BUMAX SDX 109 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
DIN 938 BUMAX 88 - Stud And Stud Bolt DIN 938
BUMAX
28.04.2023
ISO 4032 BUMAX 109 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
Model 72113 - Light duty round pipe holder - Stainless steel 316 - Zinc pla...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 215621 - Hexagon nut metric fine pitch thread - Stainless steel A2 -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 418 - Threaded rod metric thread (DIN 975), 8.8, plain, 1 meter
Bossard Catalog
31.10.2023
DIN 976-1 A - FN 228 - 4.6, verzinkt blau - Stud bolts - Part 1: metric thr...
SFS Group Schweiz AG
24.05.2024
TH111 - Hexagon socket flat-head screw
Märkische Stanz-Partner
02.06.2020
BN 40 - Hex socket pipe plugs metric fine thread (DIN 906), steel, zinc pla...
Bossard Catalog
31.10.2023
BN 29 - Hex socket set screws with cone point (ISO 4027; DIN 914), cl. 45 H...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表