您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ISO 4017 BUMAX 88 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
Hexagon head bolt and screw
Powered by
CAD模型選擇
{bumax/hexagon_head_bolt_and_screw/iso_4017_bumax_88.prj},{NB=4017A41203588(1)},{PARTNUMBER=4017A41203588},{D=12},{L=35},{P=1.75},{S=18},{K=7.5},{E=20.03},{B=35},{W=4.10},{DW=16.63},{C=0.6},{R=0.60},{A=5.3},{Y=3.0},{DES=ISO4017 A4 M12X35 BUMAX 88},{BUMAX=bumax.png},{STANDARD= ISO 4017},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=min 800},{YS=min 640},{SG=316L High Mo (EN 1.4432, 1.4436, 1.4435)},{BIS='B','U','M','A','X'},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
Part number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
P
Pitch
[mm]
S
Width across flats, max
[mm]
K
Head thickness
[mm]
E
Width across corners min.
[mm]
B
Thread length
[mm]
W
Weight per 100 units
[kg]
STANDARD
Standard
ⁿ/ₐ
DW
Diameter of washer face
[mm]
TS
Tensile strength
[MPa]
YS
Yield strength
[MPa]
SG
Steel grade
ⁿ/ₐ
DIS
Disclaimer
ⁿ/ₐ
BUMAX 4017A40400888
4017A40400888
ISO4017 A4 M4X8 BUMAX 88
4
8
0.70
7
2.8
7.66
8
0.15
ISO 4017
5.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40401088
4017A40401088
ISO4017 A4 M4X10 BUMAX 88
4
10
0.70
7
2.8
7.66
10
0.16
ISO 4017
5.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40401288
4017A40401288
ISO4017 A4 M4X12 BUMAX 88
4
12
0.70
7
2.8
7.66
12
0.18
ISO 4017
5.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40401688
4017A40401688
ISO4017 A4 M4X16 BUMAX 88
4
16
0.70
7
2.8
7.66
16
0.21
ISO 4017
5.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40402088
4017A40402088
ISO4017 A4 M4X20 BUMAX 88
4
20
0.70
7
2.8
7.66
20
0.24
ISO 4017
5.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40402588
4017A40402588
ISO4017 A4 M4X25 BUMAX 88
4
25
0.70
7
2.8
7.66
25
0.28
ISO 4017
5.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40403088
4017A40403088
ISO4017 A4 M4X30 BUMAX 88
4
30
0.70
7
2.8
7.66
30
0.31
ISO 4017
5.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40501088
4017A40501088
ISO4017 A4 M5X10 BUMAX 88
5
10
0.80
8
3.5
8.79
10
0.27
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40501288
4017A40501288
ISO4017 A4 M5X12 BUMAX 88
5
12
0.80
8
3.5
8.79
12
0.29
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40501488
4017A40501488
ISO4017 A4 M5X14 BUMAX 88
5
14
0.80
8
3.5
8.79
14
0.32
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40501688
4017A40501688
ISO4017 A4 M5X16 BUMAX 88
5
16
0.80
8
3.5
8.79
16
0.35
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40502088
4017A40502088
ISO4017 A4 M5X20 BUMAX 88
5
20
0.80
8
3.5
8.79
20
0.39
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40502588
4017A40502588
ISO4017 A4 M5X25 BUMAX 88
5
25
0.80
8
3.5
8.79
25
0.46
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40503088
4017A40503088
ISO4017 A4 M5X30 BUMAX 88
5
30
0.80
8
3.5
8.79
30
0.55
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40503588
4017A40503588
ISO4017 A4 M5X35 BUMAX 88
5
35
0.80
8
3.5
8.79
35
0.63
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40504088
4017A40504088
ISO4017 A4 M5X40 BUMAX 88
5
40
0.80
8
3.5
8.79
40
0.65
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40504588
4017A40504588
ISO4017 A4 M5X45 BUMAX 88
5
45
0.80
8
3.5
8.79
45
0.70
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40505088
4017A40505088
ISO4017 A4 M5X50 BUMAX 88
5
50
0.80
8
3.5
8.79
50
0.76
ISO 4017
6.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40601088
4017A40601088
ISO4017 A4 M6X10 BUMAX 88
6
10
1.00
10
4.0
11.05
10
0.41
ISO 4017
8.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40601288
4017A40601288
ISO4017 A4 M6X12 BUMAX 88
6
12
1.00
10
4.0
11.05
12
0.44
ISO 4017
8.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40601488
4017A40601488
ISO4017 A4 M6X14 BUMAX 88
6
14
1.00
10
4.0
11.05
14
0.48
ISO 4017
8.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40601688
4017A40601688
ISO4017 A4 M6X16 BUMAX 88
6
16
1.00
10
4.0
11.05
16
0.51
ISO 4017
8.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40602088
4017A40602088
ISO4017 A4 M6X20 BUMAX 88
6
20
1.00
10
4.0
11.05
20
0.58
ISO 4017
8.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40602288
4017A40602288
ISO4017 A4 M6X22 BUMAX 88
6
22
1.00
10
4.0
11.05
22
0.62
ISO 4017
8.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
BUMAX 4017A40602588
4017A40602588
ISO4017 A4 M6X25 BUMAX 88
6
25
1.00
10
4.0
11.05
25
0.67
ISO 4017
8.88
min 800
min 640
316L High Mo (EN 1.4432, ...
Information provided is b...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 938 BUMAX 88 - Stud And Stud Bolt DIN 938
BUMAX
28.04.2023
ISO 4032 BUMAX 88 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
ISO 4014 BUMAX 88 - Hexagon Head Cap screw ISO 4014 (DIN 931)
BUMAX
01.07.2021
ISO 4032 BUMAX 109 - Hexagon Nut ISO 4032
BUMAX
28.04.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4762 BUMAX 109 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
ISO 4017 BUMAX 109 - Hexagon Head Cap screw ISO 4017 (DIN 933)
BUMAX
01.07.2021
ISO 7089 BUMAX 88 - Plain Washer ISO 7089
BUMAX
28.04.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
ISO 4017 - Steel 8.8 zinc-plated
Böllhoff
26.10.2021
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表