您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 883 B - Breather valves, Type B, high design, with stainless steel cap
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather Filters, Breather Valves
GN 883 Breather Valves, Brass
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn883/gn883_b.prj},{NB=Entlueftungsventil GN 883-G1/4-160-B-MS},{PARTNUMBER=GN 883-G1/4-160-B-MS},{NORMNR=GN 883},{D1=G1/4},{NDMM=0.000},{NDMG=13.157},{VER=4},{TH=G},{P=0.000},{ODMIN=160},{ODMAX=240},{D2=20.0},{D3=12.5},{E1=19.5},{E2=18.5},{L1=6.5},{L2=6},{L3=7.5},{L4=7.5},{L5=16.5},{SW=17},{LD=1.8},{WEIGHT=0.0242},{CTN=84818079},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
ODMIN
Opening pressure min.
[mbar]
ODMAX
Opening pressure max.
[mbar]
D2
[mm]
D3
[mm]
E2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
LD
ca. air passage
[l/min.]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Breather valve GN 883-M10...
GN 883-M10x1-20-B-MS
M10x1
20
80
14.5
12.5
18.5
8.0
7.0
16.0
17
1.8
0.0190
84818079
YES
Breather valve GN 883-M10...
GN 883-M10x1-160-B-MS
M10x1
160
240
14.5
12.5
18.5
8.0
7.0
16.0
17
1.8
0.0188
84818079
YES
Breather valve GN 883-M12...
GN 883-M12x1,5-20-B-MS
M12x1,5
20
80
18.0
12.5
18.5
7.5
7.0
16.5
17
1.8
0.0220
84818079
YES
Breather valve GN 883-M12...
GN 883-M12x1,5-160-B-MS
M12x1,5
160
240
18.0
12.5
18.5
7.5
7.0
16.5
17
1.8
0.0221
84818079
YES
Breather valve GN 883-M14...
GN 883-M14x1,5-20-B-MS
M14x1,5
20
80
20.0
12.5
18.5
7.5
7.5
16.5
17
1.8
0.0252
84818079
YES
Breather valve GN 883-M14...
GN 883-M14x1,5-160-B-MS
M14x1,5
160
240
20.0
12.5
18.5
7.5
7.5
16.5
17
1.8
0.0251
84818079
YES
Breather valve GN 883-G1/...
GN 883-G1/4-20-B-MS
G1/4
20
80
20.0
12.5
18.5
7.5
7.5
16.5
17
1.8
0.0243
84818079
YES
Breather valve GN 883-G1/...
GN 883-G1/4-160-B-MS
G1/4
160
240
20.0
12.5
18.5
7.5
7.5
16.5
17
1.8
0.0242
84818079
YES
Breather valve GN 883-M16...
GN 883-M16x1,5-20-B-MS
M16x1,5
20
80
22.0
12.5
24.0
7.5
7.5
16.5
22
1.8
0.0364
84818079
YES
Breather valve GN 883-M16...
GN 883-M16x1,5-160-B-MS
M16x1,5
160
240
22.0
12.5
24.0
7.5
7.5
16.5
22
1.8
0.0359
84818079
YES
Breather valve GN 883-G3/...
GN 883-G3/8-20-B-MS
G3/8
20
80
23.0
12.5
24.0
7.5
7.5
16.5
22
1.8
0.0379
84818079
YES
Breather valve GN 883-G3/...
GN 883-G3/8-160-B-MS
G3/8
160
240
23.0
12.5
24.0
7.5
7.5
16.5
22
1.8
0.0378
84818079
YES
Breather valve GN 883-G1/...
GN 883-G1/2-20-B-MS
G1/2
20
80
26.0
12.5
29.0
8.0
8.0
17.0
27
1.8
0.0557
84818079
YES
Breather valve GN 883-G1/...
GN 883-G1/2-160-B-MS
G1/2
160
240
26.0
12.5
29.0
8.0
8.0
17.0
27
1.8
0.0557
84818079
YES
Breather valve GN 883-G3/...
GN 883-G3/4-20-B-MS
G3/4
20
80
32.0
12.5
35.0
8.0
8.0
17.0
32
1.8
0.0841
84818079
YES
Breather valve GN 883-G3/...
GN 883-G3/4-160-B-MS
G3/4
160
240
32.0
12.5
35.0
8.0
8.0
17.0
32
1.8
0.0840
84818079
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SFP. - ELESA-Breather plugs with splash guard
Elesa
24.06.2024
SFN. - ELESA-Filler breathers
Elesa
24.06.2024
GN 884 A - Breather filters, Type A, low design
Ganter
19.06.2024
GN 884 B - Breather filters, Type B, high design, with stainless steel cap
Ganter
19.06.2024
SFP+a - ELESA-Breather plugs with splash guard and dipstick
Elesa
24.06.2024
GN 883 A - Breather valves, Type A, low design
Ganter
19.06.2024
TVD. - ELESA-Breather caps with vacuum breaker valve
Elesa
24.06.2024
ERX-SST-p - ELESA-Adjustable handles
Elesa
24.06.2024
SFC. - ELESA-Breather cap with sealing closure
Elesa
24.06.2024
GN 743 - Oil level sight glasses, Type AS, without contrast screen, black a...
Ganter
19.06.2024
SFV. - ELESA-Valve breather caps
Elesa
24.06.2024
GN 743 - Oil level sight glasses, Type B, without reflector
Ganter
19.06.2024
DD52R - ELESA-Lowered direct drive position indicator
Elesa
24.06.2024
GN 743 - Oil level sight glasses, Type A, with reflector
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表