您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BRB-011017P - Socket Head Cap Screws - Metal Standard Head
Essentra Components
Fasteners
Screws & Bolts
Screws
Cap Screws
Socket Head Cap Screws
Socket Head Cap Screws - Metal Standard Head
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020200/l5_k08020202/p090515/brb-011017p.prj},{NB=BRB-011282P},{PN=BRB-011282P},{AMERSID=1135126},{APACID=-},{EMEAID=-},{THREAD=3/8-16},{LENGTHUNDERHEAD=6.00000000},{KEYSIZE=0.31250000},{HIDDEN=No},{HEADLENGTHSKETCH=0.37500},{THREADODSKETCH1=0.37500},{HEADDIAMETERSKET=0.56200},{PITCHHELIXSPIRAL=0.06250},{THREADLENGTHHELI=1.25000},{KEYDEPTHEXTRUDE1=0.18200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREAD
Thread Size
ⁿ/ₐ
LENGTHUNDERHEAD
Length Under Head
[Inch]
KEYSIZE
Key Size
[Inch]
BRB-011017P
BRB-011017P
1135007
-
-
2-56
3/16
5/64
BRB-011019P
BRB-011019P
1135008
-
-
2-56
1/4
5/64
BRB-011021P
BRB-011021P
1135009
-
-
2-56
3/8
5/64
BRB-011023P
BRB-011023P
1135010
-
-
2-56
1/2
5/64
BRB-011027P
BRB-011027P
1135011
-
-
3-48
1/4
5/64
BRB-011031P
BRB-011031P
1135012
-
-
3-48
1/2
5/64
BRB-011033P
BRB-011033P
1135013
-
-
4-40
1/4
3/32
BRB-011035P
BRB-011035P
1135014
-
-
4-40
3/8
3/32
BRB-011037P
BRB-011037P
1135015
-
-
4-40
1/2
3/32
BRB-011039P
BRB-011039P
1135016
-
-
4-40
5/8
3/32
BRB-011041P
BRB-011041P
1135017
-
-
4-40
3/4
3/32
BRB-581115P
BRB-581115P
1135529
-
-
4-40
3/16
3/32
BRB-581117P
BRB-581117P
1135530
-
-
4-40
5/16
3/32
BRB-011043P
BRB-011043P
1135018
-
-
5-40
1/4
3/32
BRB-011045P
BRB-011045P
1135019
-
-
5-40
3/8
3/32
BRB-011047P
BRB-011047P
1135020
-
-
5-40
1/2
3/32
BRB-011051P
BRB-011051P
1135021
-
-
5-40
3/4
3/32
BRB-011053P
BRB-011053P
1135022
-
-
6-32
1/4
7/64
BRB-011055P
BRB-011055P
1135023
-
-
6-32
3/8
7/64
BRB-011057P
BRB-011057P
1135024
-
-
6-32
1/2
7/64
BRB-011059P
BRB-011059P
1135025
-
-
6-32
5/8
7/64
BRB-011061P
BRB-011061P
1135026
-
-
6-32
3/4
7/64
BRB-011063P
BRB-011063P
1135027
-
-
6-32
7/8
7/64
BRB-011065P
BRB-011065P
1135028
-
-
6-32
1
7/64
BRB-011077P
BRB-011077P
1135029
-
-
8-32
1/4
9/64
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tank Outlet, No Spiral Cleaning, No Spiral Clean Leakage Chamber, DN-150 - ...
Alfa Laval
27.09.2023
Tank Outlet, Spiral Clean Upper Plug, No Spiral Clean Leakage Chamber, DN-6...
Alfa Laval
27.09.2023
RGHS-600 Gripper Adjustable Steel - Grippers
Essentra Components
07.08.2014
BRB-201017P - Socket Head Cap Screws - Metal Button Head
Essentra Components
24.07.2014
TLM-10 - Linear Round Bearings - Ball Bushing Bearing, Closed
Essentra Components
19.04.2016
BP-16260 - Headless Press Fit Bushings - Type L
Essentra Components
29.07.2014
BSG-120 - Castable Bushings - SG (Serrated w/ Groove)
Essentra Components
29.07.2014
WCP-45 - Mounting Blocks & Flange
Essentra Components
08.08.2014
PBC-305 - Flanged Pillow Blocks - Self-Aligning
Essentra Components
19.04.2016
WZ-478 - Linear Rails & Channels - Open Guide Channel
Essentra Components
19.04.2016
GU-201 - Coupling Hubs - M-Style, Hubs w/Bore & KW
Essentra Components
19.04.2016
LMB-300 - Linear Pillow Blocks - Self-Aligning, Closed
Essentra Components
19.04.2016
IP-160 - Flange Bearings - Two-Bolt Flange, Thermoplastic
Essentra Components
19.04.2016
KBP-664 - Plunger Washers
Essentra Components
08.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表