您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84541 - Flat washers without chamfer series M (medium) (NFE 25-514 M), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 84540, BN 84541 Flat washers without chamfer series M (medium)
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_84540_84541/bn_84541.prj},{NB=BN 84541 8030812 flat washer M10},{CNSORDERNO=8030812},{BNARTNR=8030812},{BNNORM1=NFE 25-514 M},{BNNORM2=},{BNMAT=INOX A4 Härteklasse 150 HV},{CNSMAT=INOX A4 Härteklasse 150 HV},{BNSURFACE=},{D=10.000},{DA=10.500},{DW=22.000},{H=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 84541 8217416 flat was...
8217416
NFE 25-514 M
Stainless steel A4 hardne...
2.000
2.200
5.500
0.500
BN 84541 8217424 flat was...
8217424
NFE 25-514 M
Stainless steel A4 hardne...
2.500
2.700
7.000
0.500
BN 84541 8030685 flat was...
8030685
NFE 25-514 M
Stainless steel A4 hardne...
3.000
3.200
8.000
0.800
BN 84541 8030723 flat was...
8030723
NFE 25-514 M
Stainless steel A4 hardne...
4.000
4.300
10.000
0.800
BN 84541 8030758 flat was...
8030758
NFE 25-514 M
Stainless steel A4 hardne...
5.000
5.300
12.000
1.000
BN 84541 8030774 flat was...
8030774
NFE 25-514 M
Stainless steel A4 hardne...
6.000
6.400
14.000
1.200
BN 84541 8030790 flat was...
8030790
NFE 25-514 M
Stainless steel A4 hardne...
8.000
8.400
18.000
1.500
BN 84541 8030812 flat was...
8030812
NFE 25-514 M
Stainless steel A4 hardne...
10.000
10.500
22.000
2.000
BN 84541 8030839 flat was...
8030839
NFE 25-514 M
Stainless steel A4 hardne...
12.000
13.000
27.000
2.500
BN 84541 8030855 flat was...
8030855
NFE 25-514 M
Stainless steel A4 hardne...
14.000
15.000
30.000
2.500
BN 84541 8030863 flat was...
8030863
NFE 25-514 M
Stainless steel A4 hardne...
16.000
17.000
32.000
3.000
BN 84541 8030898 flat was...
8030898
NFE 25-514 M
Stainless steel A4 hardne...
18.000
19.000
36.000
3.000
BN 84541 8030995 flat was...
8030995
NFE 25-514 M
Stainless steel A4 hardne...
20.000
21.000
40.000
3.000
BN 84541 8031010 flat was...
8031010
NFE 25-514 M
Stainless steel A4 hardne...
22.000
23.000
45.000
3.000
BN 84541 8031045 flat was...
8031045
NFE 25-514 M
Stainless steel A4 hardne...
24.000
25.000
50.000
4.000
BN 84541 8031088 flat was...
8031088
NFE 25-514 M
Stainless steel A4 hardne...
27.000
28.000
55.000
4.000
BN 84541 8031118 flat was...
8031118
NFE 25-514 M
Stainless steel A4 hardne...
30.000
31.000
60.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表