您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 779 - Serrated lock washers type A, external serrations (DIN 6798 A), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.30 Serrated lock washers
BN 779, BN 781 Serrated lock washers type A, external serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_30/bn_779_781_20231_80024/bn_779.prj},{NB=BN 779 1277642 serrated lock washer A M6},{CNSORDERNO=1277642},{BNARTNR=1277642},{BNNORM1=DIN 6798 A},{BNMAT=Federstahl 350-425 HV},{CNSMAT=Federstahl 350-425 HV},{BNSURFACE=schwarz},{FUERSCHRAUBEN=M6},{D=6.000},{DA=6.400},{DW=11.000},{H=0.700},{N=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D
Nominal thread diameter
[mm]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
BN 779 1148281 serrated l...
1148281
DIN 6798 A
Spring steel 350-425 HV
black
M2
2.000
2.200
4.500
0.300
9.000
BN 779 1173847 serrated l...
1173847
DIN 6798 A
Spring steel 350-425 HV
black
M2.5
2.500
2.700
5.500
0.400
9.000
BN 779 1277596 serrated l...
1277596
DIN 6798 A
Spring steel 350-425 HV
black
M3
3.000
3.200
6.000
0.400
9.000
BN 779 1173863 serrated l...
1173863
DIN 6798 A
Spring steel 350-425 HV
black
M3.5
3.500
3.700
7.000
0.500
10.000
BN 779 1277626 serrated l...
1277626
DIN 6798 A
Spring steel 350-425 HV
black
M4
4.000
4.300
8.000
0.500
11.000
BN 779 1277634 serrated l...
1277634
DIN 6798 A
Spring steel 350-425 HV
black
M5a
5.000
5.100
9.000
0.500
11.000
BN 779 1963554 serrated l...
1963554
DIN 6798 A
Spring steel 350-425 HV
black
M5
5.000
5.300
10.000
0.600
11.000
BN 779 1277642 serrated l...
1277642
DIN 6798 A
Spring steel 350-425 HV
black
M6
6.000
6.400
11.000
0.700
12.000
BN 779 1277669 serrated l...
1277669
DIN 6798 A
Spring steel 350-425 HV
black
M8a
8.000
8.200
14.000
0.800
14.000
BN 779 1963562 serrated l...
1963562
DIN 6798 A
Spring steel 350-425 HV
black
M8
8.000
8.400
15.000
0.800
14.000
BN 779 1277677 serrated l...
1277677
DIN 6798 A
Spring steel 350-425 HV
black
M10
10.000
10.500
18.000
0.900
16.000
BN 779 1173898 serrated l...
1173898
DIN 6798 A
Spring steel 350-425 HV
black
M12
12.000
13.000
20.500
1.000
16.000
BN 779 1173901 serrated l...
1173901
DIN 6798 A
Spring steel 350-425 HV
black
M14
14.000
15.000
24.000
1.000
18.000
BN 779 1173928 serrated l...
1173928
DIN 6798 A
Spring steel 350-425 HV
black
M16
16.000
17.000
26.000
1.200
18.000
BN 779 1173936 serrated l...
1173936
DIN 6798 A
Spring steel 350-425 HV
black
M18
18.000
19.000
30.000
1.400
18.000
BN 779 1173944 serrated l...
1173944
DIN 6798 A
Spring steel 350-425 HV
black
M20
20.000
21.000
33.000
1.400
20.000
BN 779 1173952 serrated l...
1173952
DIN 6798 A
Spring steel 350-425 HV
black
M22
22.000
23.000
36.000
1.500
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表