您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 447 - Sealing rings for fittings and screw plugs (DIN 7603 A), copper, plain
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.70 Locking and sealing rings
BN 447 Sealing rings for fittings and screw plugs
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_70/bn_447/bn_447.prj},{NB=BN 447 1187341 sealing ring A 17x21},{CNSORDERNO=1187341},{BNARTNR=1187341},{BNNORM1=DIN 7603 A},{BNMAT=Kupfer},{CNSMAT=Kupfer},{BNSURFACE=},{NG=17x21},{D1=17.200},{D2=20.900},{H=1.500},{W=Cu}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Width
[mm]
W
Material
[mm]
BN 447 1187198 sealing ri...
1187198
DIN 7603 A
Copper
5.5x8
5.700
7.900
1.000
Cu
BN 447 1187228 sealing ri...
1187228
DIN 7603 A
Copper
6x12
6.200
11.900
1.000
Cu
BN 447 1187201 sealing ri...
1187201
DIN 7603 A
Copper
6.5x9.5
6.700
9.400
1.000
Cu
BN 447 1187236 sealing ri...
1187236
DIN 7603 A
Copper
8x11.5
8.200
11.400
1.000
Cu
BN 447 1187244 sealing ri...
1187244
DIN 7603 A
Copper
8x14
8.200
13.900
1.000
Cu
BN 447 1187252 sealing ri...
1187252
DIN 7603 A
Copper
10x13.5
10.200
13.400
1.000
Cu
BN 447 1187260 sealing ri...
1187260
DIN 7603 A
Copper
10x16
10.200
15.900
1.000
Cu
BN 447 1187279 sealing ri...
1187279
DIN 7603 A
Copper
12x15.5
12.200
15.400
1.500
Cu
BN 447 1187287 sealing ri...
1187287
DIN 7603 A
Copper
12x18
12.200
17.900
1.500
Cu
BN 447 1187295 sealing ri...
1187295
DIN 7603 A
Copper
13x20
13.200
19.900
1.500
Cu
BN 447 1187309 sealing ri...
1187309
DIN 7603 A
Copper
14x18
14.200
17.900
1.500
Cu
BN 447 1187317 sealing ri...
1187317
DIN 7603 A
Copper
14x20
14.200
19.900
1.500
Cu
BN 447 1187325 sealing ri...
1187325
DIN 7603 A
Copper
16x20
16.200
19.900
1.500
Cu
BN 447 1187333 sealing ri...
1187333
DIN 7603 A
Copper
16x22
16.200
21.900
1.500
Cu
BN 447 1187341 sealing ri...
1187341
DIN 7603 A
Copper
17x21
17.200
20.900
1.500
Cu
BN 447 1187368 sealing ri...
1187368
DIN 7603 A
Copper
18x22
18.200
21.900
1.500
Cu
BN 447 1187376 sealing ri...
1187376
DIN 7603 A
Copper
18x24
18.200
23.900
1.500
Cu
BN 447 1187384 sealing ri...
1187384
DIN 7603 A
Copper
20x24
20.200
23.900
1.500
Cu
BN 447 1187392 sealing ri...
1187392
DIN 7603 A
Copper
21x26
21.200
25.900
1.500
Cu
BN 447 1187406 sealing ri...
1187406
DIN 7603 A
Copper
22x27
22.200
26.900
1.500
Cu
BN 447 1187414 sealing ri...
1187414
DIN 7603 A
Copper
23x28
23.300
27.900
2.000
Cu
BN 447 1187422 sealing ri...
1187422
DIN 7603 A
Copper
24x32
24.300
31.900
2.000
Cu
BN 447 1187430 sealing ri...
1187430
DIN 7603 A
Copper
26x31
26.300
30.900
2.000
Cu
BN 447 1187449 sealing ri...
1187449
DIN 7603 A
Copper
26x34
26.300
33.900
2.000
Cu
BN 447 1301470 sealing ri...
1301470
DIN 7603 A
Copper
27x32
27.300
31.900
2.000
Cu
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
看過這個的用戶也對此感興趣
DIN 908 - Hexagon socket screw plugs with collar, cylindrical thread
Fabory
13.02.2023
BN 449 - Sealing rings for fittings and screw plugs (DIN 7603 A), vulcanize...
Bossard Catalog
31.10.2023
BN 31114 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1 / A2
Bossard Catalog
27.03.2024
BN 353 - Hollow screws standard design (DIN 7643), free-cutting steel, zinc...
Bossard Catalog
31.10.2023
DIN 7603 - Copper
Böllhoff
26.10.2021
DIN 7603 A - FN 481 - Kupfer, blank - Sealing rings, form A, flat gasket
SFS Group Schweiz AG
17.06.2024
BN 456 - Banjo fittings (DIN 7642 B), free-cutting steel, plain
Bossard Catalog
31.10.2023
DIN906 A - Threaded plugs with conical thread, Type A, without micro encaps...
Berger Tools
29.05.2023
DIN 7603 - Gaskets, for threaded plugs DIN 908, Type A, Flat gasket
Elesa+Ganter
21.06.2024
Model 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
BN 1080 - Toothed lock washers for Dubo® rings (Dubo®), steel, zink plated ...
Bossard Catalog
31.10.2023
DIN 472 - Retaining rings for bores
Fabory
13.02.2023
K2078 - DIN 7603 sealing washers copper or aluminium
KIPP
27.05.2024
Reference 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表