您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 38544 - Double-row hose clamps (CLAMKO BIFM...F), Spring steel heat-treated, zinc plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.20 Hose clamps
BN 38544 Double-row hose clamps
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_500/01_100_500_20/bn_38544/bn_38544.prj},{NB=BN 38544 3820616 double-row hose clamp 10.4-1110.4},{CNSORDERNO=3820616},{BNARTNR=3820616},{BNARTNR1=300131551},{BNNORM1=CLAMKO},{NRCODE=BIFM107F},{CNSMAT=Federstahl vergütet},{BNMAT=Federstahl vergütet},{BNSURFACE=verzinkt},{FS=10.4-11},{D1X=[10.4:11]},{D1=10.4},{D2=11},{D3=10.7},{D4=10},{R1=14.800},{R2=11.400},{H=6.300},{S=1.200},{XX=5.490}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNARTNR1
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FS
For tube-diameter d1
ⁿ/ₐ
D2
d1 max.
ⁿ/ₐ
D3
d1 ideal
ⁿ/ₐ
D4
d1 +/-0.3 unmounted
ⁿ/ₐ
R1
[mm]
R2
[mm]
H
max.
[mm]
S
Diameter
[mm]
BN 38544 3820450 double-r...
3820450
300137877
CLAMKO
BIFM073F
Spring steel heat-treated
zinc plated
7-7.5
7.5
7.3
6.5
10.700
8.200
5.500
1.000
BN 38544 3820026 double-r...
3820026
300160258
CLAMKO
BIFM076F
Spring steel heat-treated
zinc plated
7.3-7.8
7.8
7.6
6.8
10.700
8.200
5.500
1.000
BN 38544 3820106 double-r...
3820106
300160094
CLAMKO
BIFM081F
Spring steel heat-treated
zinc plated
7.8-8.3
8.3
8.1
7.3
10.700
8.300
5.500
1.000
BN 38544 3820041 double-r...
3820041
300134838
CLAMKO
BIFM086F
Spring steel heat-treated
zinc plated
8.3-8.8
8.8
8.6
7.8
11.300
8.300
5.500
1.000
BN 38544 3820502 double-r...
3820502
300174752
CLAMKO
BIFM091F
Spring steel heat-treated
zinc plated
8.8-9.3
9.3
9.1
8.3
11.000
9.000
5.500
1.000
BN 38544 3820653 double-r...
3820653
300202772
CLAMKO
BIFM096
Spring steel heat-treated
zinc plated
9.3-9.8
9.8
9.5
8.8
11.800
9.000
5.500
1.000
BN 38544 3820552 double-r...
3820552
300206334
CLAMKO
BIFM101F
Spring steel heat-treated
zinc plated
9.8-10.4
10.4
10.1
9.4
13.500
10.500
6.300
1.000
BN 38544 3820616 double-r...
3820616
300131551
CLAMKO
BIFM107F
Spring steel heat-treated
zinc plated
10.4-11
11
10.7
10
14.800
11.400
6.300
1.200
BN 38544 3820319 double-r...
3820319
300130988
CLAMKO
BIFM119F
Spring steel heat-treated
zinc plated
11.6-12.2
12.2
11.9
11.2
16.400
12.400
7.300
1.500
BN 38544 3820145 double-r...
3820145
300134842
CLAMKO
BIFM133F
Spring steel heat-treated
zinc plated
12.9-13.6
13.6
13.3
12.6
17.000
14.000
7.300
1.500
BN 38544 3820509 double-r...
3820509
300134841
CLAMKO
BIFM140F
Spring steel heat-treated
zinc plated
13.6-14.4
14.4
14
13.4
18.000
14.500
7.300
1.500
BN 38544 3820223 double-r...
3820223
300135809
CLAMKO
BIFM148F
Spring steel heat-treated
zinc plated
14.4-15.1
15.1
14.8
14.1
19.600
16.000
8.400
1.800
BN 38544 3820287 double-r...
3820287
300131553
CLAMKO
BIFM156F
Spring steel heat-treated
zinc plated
15.1-15.9
15.9
15.6
14.9
21.000
16.400
8.400
1.800
BN 38544 3820652 double-r...
3820652
300174753
CLAMKO
BIFM164F
Spring steel heat-treated
zinc plated
15.9-16.8
16.8
16.4
15.8
22.000
16.600
8.400
1.800
BN 38544 3820655 double-r...
3820655
300135812
CLAMKO
BIFM173F
Spring steel heat-treated
zinc plated
16.8-17.7
17.7
17.3
16.7
21.300
16.500
8.400
1.800
BN 38544 3820360 double-r...
3820360
300134969
CLAMKO
BIFM182F
Spring steel heat-treated
zinc plated
17.7-18.7
18.7
18.2
17.7
22.700
17.700
9.900
1.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表