目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 311 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 311 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_311/bn_311.prj},{NB=BN 311 1266683 hex nut M36},{CNSORDERNO=1266683},{BNARTNR=1266683},{BNNORM1=DIN 934},{BNNORM2=~ISO 4032},{BNMAT=Stahl 8 vergütet},{CNSMAT=Stahl 8 vergütet},{BNSURFACE=schwarz},{D=36.000},{P=4.000},{D2=51.100},{E=60.790},{M=29.000},{S=55.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 311 1266063 hex nut M1...
1266063
DIN 934
~ISO 4032
Steel 8 heat-treated
black
16.000
13.835
2.000
22.200
26.750
13.000
24.000
BN 311 1266217 hex nut M1...
1266217
DIN 934
~ISO 4032
Steel 8 heat-treated
black
18.000
15.294
2.500
25.300
29.560
15.000
27.000
BN 311 1266365 hex nut M2...
1266365
DIN 934
~ISO 4032
Steel 8 heat-treated
black
20.000
17.294
2.500
28.200
32.950
16.000
30.000
BN 311 1266373 hex nut M2...
1266373
DIN 934
~ISO 4032
Steel 8 heat-treated
black
22.000
19.294
2.500
29.500
35.030
18.000
32.000
BN 311 1266381 hex nut M2...
1266381
DIN 934
~ISO 4032
Steel 8 heat-treated
black
24.000
20.752
3.000
33.200
39.550
19.000
36.000
BN 311 1266403 hex nut M2...
1266403
DIN 934
~ISO 4032
Steel 8 heat-treated
black
27.000
23.752
3.000
38.000
45.200
22.000
41.000
BN 311 1266667 hex nut M3...
1266667
DIN 934
~ISO 4032
Steel 8 heat-treated
black
30.000
26.211
3.500
42.700
50.850
24.000
46.000
BN 311 1266675 hex nut M3...
1266675
DIN 934
~ISO 4032
Steel 8 heat-treated
black
33.000
29.211
3.500
46.600
55.370
26.000
50.000
BN 311 1266683 hex nut M3...
1266683
DIN 934
~ISO 4032
Steel 8 heat-treated
black
36.000
31.670
4.000
51.100
60.790
29.000
55.000
BN 311 1266748 hex nut M3...
1266748
DIN 934
~ISO 4032
Steel 8 heat-treated
black
39.000
34.670
4.000
55.900
66.440
31.000
60.000
BN 311 1432079 hex nut M4...
1432079
DIN 934
~ISO 4032
Steel 8 heat-treated
black
42.000
37.129
4.500
60.600
71.300
34.000
65.000
BN 311 1432087 hex nut M4...
1432087
DIN 934
~ISO 4032
Steel 8 heat-treated
black
45.000
40.129
4.500
64.700
76.950
36.000
70.000
BN 311 1432095 hex nut M4...
1432095
DIN 934
~ISO 4032
Steel 8 heat-treated
black
48.000
42.587
5.000
69.400
82.600
38.000
75.000
BN 311 1432109 hex nut M5...
1432109
DIN 934
~ISO 4032
Steel 8 heat-treated
black
52.000
46.587
5.000
74.200
88.250
42.000
80.000
BN 311 1122916 hex nut M5...
1122916
DIN 934
~ISO 4032
Steel 8 heat-treated
black
56.000
50.046
5.500
78.700
93.560
45.000
85.000
BN 311 1122924 hex nut M6...
1122924
DIN 934
~ISO 4032
Steel 8 heat-treated
black
60.000
54.046
5.500
83.400
99.210
48.000
90.000
BN 311 1122932 hex nut M6...
1122932
DIN 934
~ISO 4032
Steel 8 heat-treated
black
64.000
57.505
6.000
88.200
104.860
51.000
95.000
BN 311 1122967 hex nut M7...
1122967
DIN 934
~ISO 4032
Steel 8 heat-treated
black
76.000
69.505
6.000
102.400
121.810
61.000
110.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表