您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30905 - Pozi pan head tapping screws with collar, form Z and flat end type F (BS 4174), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 30905 Pozi pan head tapping screws with collar, form Z and flat end type F
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_30905/bn_30905.prj},{NB=BN 30905 5001536 cross recessed pan head tapping screw with collar ST3.5x13-F-Z},{CNSORDERNO=5001536},{BNARTNR=5001536},{BNNORM1=BS 4174},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{GG=3.5},{D=3.5},{P=1.300},{L=13.0},{DK=8.150},{K=1.880},{DA=4.100},{A=1.300},{C=0.900},{R=0.100},{RF=4.600},{RN=2},{MZ=3.900},{Y=2.500},{NM=9.500},{LD=10.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
A
Distance from head bottom side to last full convolution max.
[mm]
C
Max. collar height
[mm]
R
Radius min.
[mm]
RF
Head-Radius ~
[mm]
MZ
Wing diameter of cross recesses
[mm]
Y
Help dimensions
[mm]
BN 30905 5001498 cross re...
5001498
BS 4174
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
6.5
6.530
1.600
1.100
0.800
0.100
3.800
2.900
2.100
BN 30905 5001501 cross re...
5001501
BS 4174
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
8.0
6.530
1.600
1.100
0.800
0.100
3.800
2.900
2.100
BN 30905 5001528 cross re...
5001528
BS 4174
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
9.5
6.530
1.600
1.100
0.800
0.100
3.800
2.900
2.100
BN 30905 5001544 cross re...
5001544
BS 4174
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
6.5
8.150
1.880
1.300
0.900
0.100
4.600
3.900
2.500
BN 30905 5001552 cross re...
5001552
BS 4174
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
8.0
8.150
1.880
1.300
0.900
0.100
4.600
3.900
2.500
BN 30905 5001560 cross re...
5001560
BS 4174
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
9.5
8.150
1.880
1.300
0.900
0.100
4.600
3.900
2.500
BN 30905 5001536 cross re...
5001536
BS 4174
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
13.0
8.150
1.880
1.300
0.900
0.100
4.600
3.900
2.500
BN 30905 5001587 cross re...
5001587
BS 4174
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.400
9.5
9.750
2.360
1.400
1.100
0.200
5.800
4.300
3.700
BN 30905 5001579 cross re...
5001579
BS 4174
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.400
13.0
9.750
2.360
1.400
1.100
0.200
5.800
4.300
3.700
BN 30905 5001595 cross re...
5001595
BS 4174
Steel case-hardened 450 H...
zinc plated blue
4.8
3.580
1.600
9.5
11.380
2.900
1.600
1.350
0.200
6.600
4.700
4.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表