您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2944 - Lobe Knobs with metal boss and tapped blind hole (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 2944 Lobe Knobs with metal boss and tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_2944/bn_2944.prj},{NB=BN 2944 3823076 lobe knob with metal boss and tapped blind hole 28 cap (1)},{BNARTNR=3823076},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{FARBEN=1},{D=28},{H=26},{C=16},{M=10},{KLEIND=12},{D1=M 5},{NENN=28},{X1=5},{P=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
C
[mm]
M
m
[mm]
KLEIND
d
[mm]
D1
d1
ⁿ/ₐ
BN 2944 3823076 lobe knob...
3823076
FASTEKS® FAL
Reinforced polyamide
black
28
26
16
10
12
M 5
BN 2944 3823077 lobe knob...
3823077
FASTEKS® FAL
Reinforced polyamide
black
28
26
16
10
12
M 6
BN 2944 3823078 lobe knob...
3823078
FASTEKS® FAL
Reinforced polyamide
black
40
29
17
12
18
M 6
BN 2944 3823079 lobe knob...
3823079
FASTEKS® FAL
Reinforced polyamide
black
40
29
17
12
18
M 8
BN 2944 3823081 lobe knob...
3823081
FASTEKS® FAL
Reinforced polyamide
black
50
31
19
12
21
M 8
BN 2944 3823082 lobe knob...
3823082
FASTEKS® FAL
Reinforced polyamide
black
50
31
19
12
21
M 10
BN 2944 3823084 lobe knob...
3823084
FASTEKS® FAL
Reinforced polyamide
black
60
34
21
13
23
M 10
BN 2944 3823085 lobe knob...
3823085
FASTEKS® FAL
Reinforced polyamide
black
60
34
21
13
23
M 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表