您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22378 - Compression cable lugs, standard type, without inspection hole (Nexans® KU-L), copper, tin-plated
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.400 Contact parts
03.100.400.100 Compression cable lugs
BN 22378, BN 22379 Compression cable lugs, Standard type with/without inspection hole standard type, with/without inspection hole
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_400/03_100_400_100/bn_22378_22379/bn_22378.prj},{NB=BN 22378 3689604 compression cable lugs 50x16KU-L},{CNSORDERNO=3689604},{BNARTNR=3689604},{BNNORM1=Nexans® KU-L},{CNSMAT=Kupfer},{BNMAT=Kupfer},{BNSURFACE=verzinnt},{NRCODE=50x16KU-L},{KB=50 mm2},{FSCH=M16},{A=10.0},{F=17.0},{B=26.0},{L=46.0},{C=9.5},{D=14},{E=1.000},{S=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
KB
Cable range
ⁿ/ₐ
FSCH
for screws
ⁿ/ₐ
A
[mm]
F
[mm]
B
[mm]
L
[mm]
C
[mm]
D
[mm]
BN 22378 3689582 compress...
3689582
Nexans® KU-L
Copper
tin-plated
6x5KU-L
6 mm2
M5
3.5
5.4
10.5
21.0
7.0
8
BN 22378 3689583 compress...
3689583
Nexans® KU-L
Copper
tin-plated
6x6KU-L
6 mm2
M6
3.5
6.5
11.5
21.0
7.0
8
BN 22378 3689584 compress...
3689584
Nexans® KU-L
Copper
tin-plated
6x8KU-L
6 mm2
M8
3.5
8.5
15.5
21.0
7.0
8
BN 22378 3689581 compress...
3689581
Nexans® KU-L
Copper
tin-plated
6x10KU-L
6 mm2
M10
3.5
10.5
17.0
21.0
7.0
8
BN 22378 3689553 compress...
3689553
Nexans® KU-L
Copper
tin-plated
10x5KU-L
10 mm2
M5
4.5
5.5
12.0
21.0
7.0
8
BN 22378 3689554 compress...
3689554
Nexans® KU-L
Copper
tin-plated
10x6KU-L
10 mm2
M6
4.5
6.5
12.0
21.0
7.0
8
BN 22378 3689555 compress...
3689555
Nexans® KU-L
Copper
tin-plated
10x8KU-L
10 mm2
M8
4.5
8.5
14.5
23.0
7.0
8
BN 22378 3701476 compress...
3701476
Nexans® KU-L
Copper
tin-plated
10x10KU-L
10 mm2
M10
4.5
10.5
17.0
25.5
7.0
8
BN 22378 3689595 compress...
3689595
Nexans® KU-L
Copper
tin-plated
16x5KU-L
16 mm2
M5
5.5
5.5
12.0
26.0
7.0
8
BN 22378 3689563 compress...
3689563
Nexans® KU-L
Copper
tin-plated
16x6KU-L
16 mm2
M6
5.5
6.5
12.0
26.0
7.0
8
BN 22378 3689564 compress...
3689564
Nexans® KU-L
Copper
tin-plated
16x8KU-L
16 mm2
M8
5.5
8.5
13.5
28.0
7.0
8
BN 22378 3689561 compress...
3689561
Nexans® KU-L
Copper
tin-plated
16x10KU-L
16 mm2
M10
5.5
10.5
17.0
30.0
7.0
8
BN 22378 3689562 compress...
3689562
Nexans® KU-L
Copper
tin-plated
16x12KU-L
16 mm2
M12
5.5
13.0
20.0
32.0
7.0
8
BN 22378 3689571 compress...
3689571
Nexans® KU-L
Copper
tin-plated
25x6KU-L
25 mm2
M6
7.0
6.5
14.0
27.0
7.0
8
BN 22378 3689572 compress...
3689572
Nexans® KU-L
Copper
tin-plated
25x8KU-L
25 mm2
M8
7.0
8.5
16.0
29.0
7.0
8
BN 22378 3689569 compress...
3689569
Nexans® KU-L
Copper
tin-plated
25x10KU-L
25 mm2
M10
7.0
10.5
17.5
33.0
7.0
8
BN 22378 3689570 compress...
3689570
Nexans® KU-L
Copper
tin-plated
25x12KU-L
25 mm2
M12
7.0
13.0
20.0
34.0
7.0
8
BN 22378 3689575 compress...
3689575
Nexans® KU-L
Copper
tin-plated
35x6KU-L
35 mm2
M6
8.5
6.5
18.0
31.0
7.0
8
BN 22378 3689576 compress...
3689576
Nexans® KU-L
Copper
tin-plated
35x8KU-L
35 mm2
M8
8.5
8.5
18.0
32.0
7.0
8
BN 22378 3689573 compress...
3689573
Nexans® KU-L
Copper
tin-plated
35x10KU-L
35 mm2
M10
8.5
10.5
18.0
34.0
7.0
8
BN 22378 3689574 compress...
3689574
Nexans® KU-L
Copper
tin-plated
35x12KU-L
35 mm2
M12
8.5
13.0
22.0
37.0
7.0
8
BN 22378 3689580 compress...
3689580
Nexans® KU-L
Copper
tin-plated
50x8KU-L
50 mm2
M8
10.0
8.5
21.0
36.0
9.5
14
BN 22378 3689577 compress...
3689577
Nexans® KU-L
Copper
tin-plated
50x10KU-L
50 mm2
M10
10.0
10.5
21.0
39.0
9.5
14
BN 22378 3689578 compress...
3689578
Nexans® KU-L
Copper
tin-plated
50x12KU-L
50 mm2
M12
10.0
13.0
21.0
39.0
9.5
14
BN 22378 3689604 compress...
3689604
Nexans® KU-L
Copper
tin-plated
50x16KU-L
50 mm2
M16
10.0
17.0
26.0
46.0
9.5
14
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表