您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20513 - Fixed diameter cable clamps (Panduit®), PA 6.6, natural, standard
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.10 Fixed cable clamp
BN 20513, BN 20514 Fixed diameter cable clamps
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_700/03_100_700_10/bn_20513_20514/bn_20513.prj},{NB=BN 20513 3444728 fixed diameter cable clamp CCS25-S10-C},{CNSORDERNO=3444728},{BNARTNR=3444728},{BNNORM1=Panduit®},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=natur, Standard},{B=9.4},{A=6.3},{C=10.4},{D=5.1},{E=2.7},{FSCH=M5},{NRCODE=CCS25-S10-C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
A
[mm]
C
[mm]
D
[mm]
E
[mm]
FSCH
for screws
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BN 20513 3444721 fixed di...
3444721
Panduit®
Polyamide PA 6.6
natural, standard
9.4
3.1
8.4
4.2
2.7
M4
CCS12-S8-C
BN 20513 3444722 fixed di...
3444722
Panduit®
Polyamide PA 6.6
natural, standard
9.4
3.1
8.4
4.2
2.7
M4
CCS12-S8-M
BN 20513 3444723 fixed di...
3444723
Panduit®
Polyamide PA 6.6
natural, standard
9.4
4.8
10.9
4.2
2.7
M4
CCS19-S8-C
BN 20513 3444724 fixed di...
3444724
Panduit®
Polyamide PA 6.6
natural, standard
9.4
4.8
10.9
4.2
2.7
M4
CCS19-S8-M
BN 20513 3444726 fixed di...
3444726
Panduit®
Polyamide PA 6.6
natural, standard
9.4
6.3
10.4
4.2
2.7
M4
CCS25-S8-C
BN 20513 3444727 fixed di...
3444727
Panduit®
Polyamide PA 6.6
natural, standard
9.4
6.3
10.4
4.2
2.7
M4
CCS25-S8-M
BN 20513 3444728 fixed di...
3444728
Panduit®
Polyamide PA 6.6
natural, standard
9.4
6.3
10.4
5.1
2.7
M5
CCS25-S10-C
BN 20513 3444729 fixed di...
3444729
Panduit®
Polyamide PA 6.6
natural, standard
9.4
6.3
10.4
5.1
2.7
M5
CCS25-S10-M
BN 20513 3444730 fixed di...
3444730
Panduit®
Polyamide PA 6.6
natural, standard
9.4
7.9
12.4
4.2
2.7
M4
CCS31-S8-C
BN 20513 3444731 fixed di...
3444731
Panduit®
Polyamide PA 6.6
natural, standard
9.4
7.9
12.4
4.2
2.7
M4
CCS31-S8-M
BN 20513 3444732 fixed di...
3444732
Panduit®
Polyamide PA 6.6
natural, standard
9.4
9.5
15.0
4.2
2.7
M4
CCS38-S8-C
BN 20513 3444733 fixed di...
3444733
Panduit®
Polyamide PA 6.6
natural, standard
9.4
9.5
15.0
4.2
2.7
M4
CCS38-S8-M
BN 20513 3444737 fixed di...
3444737
Panduit®
Polyamide PA 6.6
natural, standard
9.4
12.7
15.2
4.2
2.7
M4
CCS50-S8-C
BN 20513 3444738 fixed di...
3444738
Panduit®
Polyamide PA 6.6
natural, standard
9.4
12.7
15.2
4.2
2.7
M4
CCS50-S8-M
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20514 - Fixed diameter cable clamps (Panduit®), PA 6.6, natural, high lo...
Bossard Catalog
31.10.2023
BN 20515 - Fixed diameter cable clamps (Panduit®), PA 6.6, black, standard
Bossard Catalog
31.10.2023
BN 20319 - Fixed diameter cable clamps, PA 6.6, light gray
Bossard Catalog
31.10.2023
BN 20281 - 4-way adhesive backed mounts for cable ties (Panduit®), PA 6.6, ...
Bossard Catalog
31.10.2023
BN 20320 - Fixed diameter cable clamps, PA 6.6, black
Bossard Catalog
31.10.2023
BN 20395 - Compression cable lugs, Standard type with inspection hole (BM),...
Bossard Catalog
31.10.2023
2480.00. .12.01 - Hose clamp
FIBRO
21.07.2023
For screw fixing
HellermannTyton
17.06.2024
SPN-4 - Cable Clamps - Screw Mount ,P Style, Steel, Rubber Cushion
Essentra Components
15.07.2014
BN 20396 - Compression cable lugs with small tab for switchgear connections...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
Automatisch Bündeln bis 20 mm Durchmesser - Automatisch Bündeln bis 20 mm D...
HellermannTyton
17.06.2024
BN 20516 - Fixed diameter cable clamps (Panduit®), PA 6.6, black, high load...
Bossard Catalog
31.10.2023
BN 22378 - Compression cable lugs, standard type, without inspection hole (...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表