您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1414 - Flat washers without chamfer, for screws with cylindrical head (DIN 433), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 1414, BN 6 Flat washers without chamfer, for screws with cylindrical head
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_1414_6/bn_1414.prj},{NB=BN 1414 1756001 flat washer M5},{CNSORDERNO=1756001},{BNARTNR=1756001},{BNNORM1=DIN 433},{BNNORM2=},{BNNORM3=},{BNMAT=INOX A2 Härteklasse 140 HV},{CNSMAT=INOX A2 Härteklasse 140 HV},{D=5.000},{DA=5.300},{DW=9.000},{H=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 1414 1755994 flat wash...
1755994
DIN 433
Stainless steel A2 hardne...
2.000
2.200
4.500
0.300
BN 1414 1170171 flat wash...
1170171
DIN 433
Stainless steel A2 hardne...
2.500
2.700
5.000
0.500
BN 1414 1170198 flat wash...
1170198
DIN 433
Stainless steel A2 hardne...
3.000
3.200
6.000
0.500
BN 1414 1170201 flat wash...
1170201
DIN 433
Stainless steel A2 hardne...
3.500
3.700
7.000
0.500
BN 1414 1170228 flat wash...
1170228
DIN 433
Stainless steel A2 hardne...
4.000
4.300
8.000
0.500
BN 1414 1756001 flat wash...
1756001
DIN 433
Stainless steel A2 hardne...
5.000
5.300
9.000
1.000
BN 1414 1170244 flat wash...
1170244
DIN 433
Stainless steel A2 hardne...
6.000
6.400
11.000
1.600
BN 1414 1170252 flat wash...
1170252
DIN 433
Stainless steel A2 hardne...
8.000
8.400
15.000
1.600
BN 1414 1170260 flat wash...
1170260
DIN 433
Stainless steel A2 hardne...
10.000
10.500
18.000
1.600
BN 1414 1170279 flat wash...
1170279
DIN 433
Stainless steel A2 hardne...
12.000
13.000
20.000
2.000
BN 1414 3142912 flat wash...
3142912
DIN 433
Stainless steel A2 hardne...
14.000
15.000
24.000
2.500
BN 1414 3059879 flat wash...
3059879
DIN 433
Stainless steel A2 hardne...
16.000
17.000
28.000
2.500
BN 1414 3059880 flat wash...
3059880
DIN 433
Stainless steel A2 hardne...
20.000
21.000
34.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表