您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14111 - Crank handles with revolving handle and black-oxide steel boss with square through-hole H9 (Elesa® MT-AS), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14111 Crank handles with revolving handle and black-oxide steel boss with square through-hole H9
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14111/bn_14111.prj},{NB=BN 14111 1192299 crank handle 44211},{CNSORDERNO=1192299},{BNARTNR=1192299},{BNNORM1=Elesa® MT-AS},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz},{CODE=44211},{DESCRIPTION=MT.80 AS-10x10},{DIM01=80},{DIM02=105},{DIM03=30},{DIM04=20},{DIM05=17},{DIM06=26},{DIM07=13},{DIM08=76},{DIM09=10x10},{DIM10=22},{DIM11=50},{DIM12=M6},{DIM13=180},{DIM14=15},{WEIGHT=105},{MA=6},{MB=4.773},{SH=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
d2
[mm]
DIM05
d3
[mm]
DIM06
l
[mm]
DIM07
H1
[mm]
DIM08
H2
[mm]
DIM09
SH9
[mm]
DIM10
l4
[mm]
DIM11
H
[mm]
DIM12
m
ⁿ/ₐ
DIM13
C
[Nm]
DIM14
L
[J]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14111 1539590 crank ha...
1539590
Elesa® MT-AS
Thermoplastic reinforced ...
black
44052
MT.50 AS-6x6
50
69
23
0
13
21
10
49
6x6
18
28
-
60
7
35
BN 14111 1192205 crank ha...
1192205
Elesa® MT-AS
Thermoplastic reinforced ...
black
44111
MT.64 AS-8x8
64
86
27
18
16
23
10
63
8x8
19
40
M6
120
11
78
BN 14111 1192299 crank ha...
1192299
Elesa® MT-AS
Thermoplastic reinforced ...
black
44211
MT.80 AS-10x10
80
105
30
20
17
26
13
76
10x10
22
50
M6
180
15
105
BN 14111 1082175 crank ha...
1082175
Elesa® MT-AS
Thermoplastic reinforced ...
black
44311
MT.100 AS-12x12
100
128
34
25
21
30
15
96
12x12
27
65
M8
200
27
190
BN 14111 1382179 crank ha...
1382179
Elesa® MT-AS
Thermoplastic reinforced ...
black
44411
MT.130 AS-14x14
130
162
40
28
25
35
20
115
14x14
30
80
M8
350
45
255
BN 14111 1382977 crank ha...
1382977
Elesa® MT-AS
Thermoplastic reinforced ...
black
44511
MT.160 AS-17x17
160
198
45
30
27
40
23
130
17x17
34
90
M10
450
55
335
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表