您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1350 - Hex socket head cap screws with low head and pilot recess, partially / fully threaded (DIN 6912), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 33001, BN 1350 Hex socket head cap screws with low head and pilot recess, partially / fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_33001_1350/bn_1350.prj},{NB=BN 1350 1115952 hexagon socket head cap screw M6x35},{CNSORDERNO=1115952},{BNARTNR=1115952},{BNNORM1=DIN 6912},{BNNORM2=},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{D=6.000},{P=1.000},{L=35.000},{BX1=18.000},{BX2=0.000},{BX3=0.000},{DK=10.000},{DA=6.800},{DH=3.000},{DS=6.000},{DW=9.200},{E=5.720},{F=0.680},{K=4.000},{R=0.250},{S=5.000},{T=2.500},{T1=5.000},{V=0.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
LS
Shank length min.
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
DK
Head diameter
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DH
Key leadership diameter min.
[mm]
DS
max.
[mm]
DW
Outer diameter of bearing face
[mm]
E
min.
[mm]
F
Max transition.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature
[mm]
T1
Depth / key leaders min.
[mm]
V
Chamfer max.
[mm]
BN 1350 1115707 hexagon s...
1115707
DIN 6912
Stainless steel A4
4.000
3.141
0.700
10.000
3.500
1.400
6.500
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
BN 1350 1115715 hexagon s...
1115715
DIN 6912
Stainless steel A4
4.000
3.141
0.700
12.000
3.500
1.400
8.500
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
BN 1350 1115723 hexagon s...
1115723
DIN 6912
Stainless steel A4
4.000
3.141
0.700
16.000
3.500
1.400
12.500
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
BN 1350 1115731 hexagon s...
1115731
DIN 6912
Stainless steel A4
4.000
3.141
0.700
20.000
6.000
2.500
14.000
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
BN 1350 1115758 hexagon s...
1115758
DIN 6912
Stainless steel A4
4.000
3.141
0.700
25.000
11.000
7.500
14.000
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
BN 1350 1115766 hexagon s...
1115766
DIN 6912
Stainless steel A4
4.000
3.141
0.700
30.000
16.000
12.500
14.000
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
BN 1350 3146220 hexagon s...
3146220
DIN 6912
Stainless steel A4
4.000
3.141
0.700
40.000
26.000
22.500
14.000
14.000
0.000
0.000
7.000
4.700
2.000
4.000
6.200
3.440
0.600
2.800
0.200
3.000
1.600
3.300
0.400
BN 1350 1115782 hexagon s...
1115782
DIN 6912
Stainless steel A4
5.000
4.019
0.800
10.000
4.200
1.800
5.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
BN 1350 1115790 hexagon s...
1115790
DIN 6912
Stainless steel A4
5.000
4.019
0.800
12.000
4.200
1.800
7.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
BN 1350 1115804 hexagon s...
1115804
DIN 6912
Stainless steel A4
5.000
4.019
0.800
16.000
4.200
1.800
11.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
BN 1350 1115812 hexagon s...
1115812
DIN 6912
Stainless steel A4
5.000
4.019
0.800
20.000
4.200
1.800
15.800
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
BN 1350 1115820 hexagon s...
1115820
DIN 6912
Stainless steel A4
5.000
4.019
0.800
25.000
9.000
5.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
BN 1350 1115839 hexagon s...
1115839
DIN 6912
Stainless steel A4
5.000
4.019
0.800
30.000
14.000
10.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
BN 1350 1115847 hexagon s...
1115847
DIN 6912
Stainless steel A4
5.000
4.019
0.800
35.000
19.000
15.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
BN 1350 3146221 hexagon s...
3146221
DIN 6912
Stainless steel A4
5.000
4.019
0.800
40.000
24.000
20.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
BN 1350 3146222 hexagon s...
3146222
DIN 6912
Stainless steel A4
5.000
4.019
0.800
50.000
34.000
30.000
16.000
16.000
0.000
0.000
8.500
5.700
2.500
5.000
7.700
4.580
0.600
3.500
0.200
4.000
2.000
4.000
0.500
BN 1350 5400305 hexagon s...
5400305
DIN 6912
Stainless steel A4
6.000
4.773
1.000
10.000
5.500
2.500
4.500
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
BN 1350 1115898 hexagon s...
1115898
DIN 6912
Stainless steel A4
6.000
4.773
1.000
12.000
5.500
2.500
6.500
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
BN 1350 1115901 hexagon s...
1115901
DIN 6912
Stainless steel A4
6.000
4.773
1.000
16.000
5.500
2.500
10.500
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
BN 1350 1115928 hexagon s...
1115928
DIN 6912
Stainless steel A4
6.000
4.773
1.000
20.000
5.500
2.500
14.500
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
BN 1350 1115936 hexagon s...
1115936
DIN 6912
Stainless steel A4
6.000
4.773
1.000
25.000
5.500
2.500
19.500
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
BN 1350 1115944 hexagon s...
1115944
DIN 6912
Stainless steel A4
6.000
4.773
1.000
30.000
12.000
7.000
18.000
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
BN 1350 1115952 hexagon s...
1115952
DIN 6912
Stainless steel A4
6.000
4.773
1.000
35.000
17.000
12.000
18.000
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
BN 1350 1115960 hexagon s...
1115960
DIN 6912
Stainless steel A4
6.000
4.773
1.000
40.000
22.000
17.000
18.000
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
BN 1350 1115979 hexagon s...
1115979
DIN 6912
Stainless steel A4
6.000
4.773
1.000
45.000
27.000
22.000
18.000
18.000
0.000
0.000
10.000
6.800
3.000
6.000
9.200
5.720
0.680
4.000
0.250
5.000
2.500
5.000
0.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表