您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1181 - Insertion tool for manual application (Ensat® 610), steel, black
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.500 Tools and equipment for threaded inserts
02.300.500.10 Tools for self-cutting threaded inserts
02.300.500.10.20 Assembly tools for threaded inserts
BN 1181 Insertion tool for manual application
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_500/02_300_500_10/02_300_500_10_20/bn_1181/bn_1181.prj},{NB=BN 1181 1412604 insertion tool M5},{CNSORDERNO=1412604},{BNARTNR=1412604},{BNNORM1=Ensat® 610},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=schwarz},{GEW=M5},{D=5.000},{P=0.800},{D2=12.000},{L=75.000},{SW=8.000},{S=13.000},{M=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
D1
Core thread diameter
[mm]
D2
Diameter
[mm]
L
Overall height
[mm]
SW
[mm]
S
[mm]
BN 1181 3060008 insertion...
3060008
Ensat® 610
Steel
black
M2.5
2.500
0.450
2.013
6.000
55.000
5.000
7.000
BN 1181 1412574 insertion...
1412574
Ensat® 610
Steel
black
M3
3.000
0.500
2.459
6.000
55.000
5.000
7.000
BN 1181 1412590 insertion...
1412590
Ensat® 610
Steel
black
M4
4.000
0.700
3.242
6.000
60.000
5.000
7.000
BN 1181 1412604 insertion...
1412604
Ensat® 610
Steel
black
M5
5.000
0.800
4.134
12.000
75.000
8.000
13.000
BN 1181 1412612 insertion...
1412612
Ensat® 610
Steel
black
M6+6a
6.000
1.000
4.917
12.000
75.000
8.000
13.000
BN 1181 1412620 insertion...
1412620
Ensat® 610
Steel
black
M8
8.000
1.250
6.647
12.000
75.000
8.000
13.000
BN 1181 1412639 insertion...
1412639
Ensat® 610
Steel
black
M10
10.000
1.500
8.376
16.000
95.000
12.500
19.000
BN 1181 1412647 insertion...
1412647
Ensat® 610
Steel
black
M12
12.000
1.750
10.106
16.000
95.000
12.500
19.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表