You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD Modelle
Anmelden
Registrieren
Passwort vergessen?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Werbung
Catalog navigation
Alle Kataloge
Geometrische Suche
Skizzensuche
Variablen-Suche
Zertifizierte Kataloge
Nach Kategorien
Nach Ländern
Nach Standard
Unterstützte Katalogsprachen:
Deutsch
English
français
English (United States)
Informationen zum QA Siegel
Katalog: Honsel-Group
Erstellt: 01.09.2017
Besondere Eigenschaften des Katalogs:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
HEXAFORM-KLSK Steel Small Countersunk Head - Blind Rivet Nut Hexagonal
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Hexagonal
Powered by
CAD-Modellauswahl
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_hexagonal/hexaform_klsk_st_ksk.prj},{NB=Blind Rivet Nut Hexagonal 10892060300 (l_0.8)},{ARTNR=10892060300},{D=9.0},{DB1=9.100},{KB1=0.8},{KB2=3.0},{SL1=15.5},{HK=0.80},{DK=10.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{KG=3.96},{KGS=3.960},{MIN=24.000},{ZTN=73181900},{EAN=4016111942487},{ECLS=23110812},{SL2=10.000},{AD=11.0},{AZ=16000},{SW=9.0},{G1=6.000},{NEW=1},{BEZ=HONSEL-Blindnietmutter HEXAFORM-KLSK Stahl Kleiner Senkkopf},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=C4C [1.0303]},{AU=offen},{KO=Kleiner Senkkopf},{DIN=xxx},{DB2=xxx},{G=M6},{M=500},{INFOPDF=PDF},{SW2=9.8},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{FORM=l},{KB=0.8}
Filtereinstellungen
Filter anwenden
Filter löschen
Abbrechen
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
部品表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
eCLASS
ⁿ/ₐ
Blind Rivet Nut Hexagonal...
10892030250
HONSEL blind rivet nut HE...
Steel
C4C [1.0303]
Open
Small Countersunk Head
5.0
5.100
M3
2.0
3.0
9.7
0.50
0.0
0.001
500
73181900
4016111942388
23110812
Blind Rivet Nut Hexagonal...
10892040200
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
6.0
6.100
M4
0.3
2.0
11.0
0.50
7.0
1.200
500
73181900
4016111942395
23110812
Blind Rivet Nut Hexagonal...
10892040400
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
6.0
6.100
M4
2.0
4.0
13.5
0.50
7.0
1.200
500
73181900
4016111942425
23110812
Blind Rivet Nut Hexagonal...
10892050250
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
0.3
2.5
14.0
0.60
8.0
1.940
500
73181900
4016111942432
23110812
Blind Rivet Nut Hexagonal...
10892050300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
0.7
3.0
13.5
0.70
0.0
1.940
500
73181900
4016111942432
23110812
Blind Rivet Nut Hexagonal...
10892050500
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
2.5
5.0
16.0
0.60
8.0
1.900
500
73181900
4016111942470
23110812
Blind Rivet Nut Hexagonal...
10892050550
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
3.0
5.5
16.0
0.70
0.0
1.900
500
73181900
4016111942470
23110812
Blind Rivet Nut Hexagonal...
10892060300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
9.0
9.100
M6
0.8
3.0
15.5
0.80
10.0
3.960
500
73181900
4016111942487
23110812
Blind Rivet Nut Hexagonal...
10892060500
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
9.0
9.100
M6
3.0
5.0
18.0
0.80
10.0
4.240
500
73181900
4016111942524
23110812
Blind Rivet Nut Hexagonal...
10892060550
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
9.0
9.100
M6
3.0
5.5
18.0
0.80
0.0
4.240
500
73181900
4016111942524
23110812
Blind Rivet Nut Hexagonal...
10892080300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
11.0
11.100
M8
0.8
3.0
18.5
0.80
0.0
6.190
250
73181900
4016111942531
23110812
Blind Rivet Nut Hexagonal...
10892080350
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
11.0
11.100
M8
0.5
3.5
20.0
0.80
12.0
6.190
250
73181900
4016111942531
23110812
Blind Rivet Nut Hexagonal...
10892080550
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
11.0
11.100
M8
3.5
5.5
20.0
0.80
12.0
6.600
250
73181900
4016111942586
23110812
Blind Rivet Nut Hexagonal...
10892080600
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
11.0
11.100
M8
3.0
6.0
21.5
0.80
0.0
6.600
250
73181900
4016111942586
23110812
Blind Rivet Nut Hexagonal...
10892100350
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
13.0
13.100
M10
1.0
3.5
22.5
0.90
0.0
9.900
250
73181900
4016111942593
23110812
Blind Rivet Nut Hexagonal...
10892100600
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
13.0
13.100
M10
3.0
6.0
23.5
0.90
0.0
10.370
250
73181900
4016111942616
23110812
Blind Rivet Nut Hexagonal...
10892120400
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
16.0
16.100
M12
1.0
4.0
24.5
0.90
0.0
16.570
100
73181900
4016111942623
23110812
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成