您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK15 - Locking assemblies self-centering ''BK 15''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk15_asmtab.prj},{NB=BK015028065},{DXD=28 x 65},{D=28},{DD=65},{CNSORDERNO=BK015028065},{L1=17},{L2=22},{L3=30},{B=38},{D1=72},{MT=649},{FASS=46},{PW=287},{PN=124},{N=5},{TIP=M8x25},{MS=41},{KG=0.6},{SD=8},{SL=25},{P=1.250},{PPATH=locking_assemblies_bk15_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
D1
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK015014055
14 x 55
BK015014055
17
22
30
38
62
234
37
415
117
4
M8x25
41
0.5
BK015016055
16 x 55
BK015016055
17
22
30
38
62
268
37
363
117
4
M8x25
41
0.5
BK015018055
18 x 55
BK015018055
17
22
30
38
62
333
37
357
117
4
M8x25
41
0.5
BK015019055
19 x 55
BK015019055
17
22
30
38
62
352
37
338
117
4
M8x25
41
0.5
BK015020055
20 x 55
BK015020055
17
22
30
38
62
370
37
321
117
4
M8x25
41
0.5
BK015022055
22 x 55
BK015022055
17
22
30
38
62
407
37
292
117
4
M8x25
41
0.5
BK015024055
24 x 55
BK015024055
17
22
30
38
62
445
37
268
117
4
M8x25
41
0.5
BK015025055
25 x 55
BK015025055
17
22
30
38
62
463
37
257
117
4
M8x25
41
0.5
BK015028055
28 x 55
BK015028055
17
22
30
38
62
519
37
229
117
4
M8x25
41
0.4
BK015030055
30 x 55
BK015030055
17
22
30
38
62
556
37
214
117
4
M8x25
41
0.4
BK015024065
24 x 65
BK015024065
17
22
30
38
72
556
46
335
124
5
M8x25
41
0.7
BK015025065
25 x 65
BK015025065
17
22
30
38
72
579
46
321
124
5
M8x25
41
0.7
BK015028065
28 x 65
BK015028065
17
22
30
38
72
649
46
287
124
5
M8x25
41
0.6
BK015030065
30 x 65
BK015030065
17
22
30
38
72
695
46
268
124
5
M8x25
41
0.6
BK015032065
32 x 65
BK015032065
17
22
30
38
72
741
46
251
124
5
M8x25
41
0.6
BK015035065
35 x 65
BK015035065
17
22
30
38
72
811
46
230
124
5
M8x25
41
0.5
BK015038065
38 x 65
BK015038065
17
22
30
38
72
880
46
211
124
5
M8x25
41
0.5
BK015040065
40 x 65
BK015040065
17
22
30
38
72
927
46
201
124
5
M8x25
41
0.5
BK015030080
30 x 80
BK015030080
20
25
33
41
87
972
65
318
119
7
M8x25
41
1.0
BK015032080
32 x 80
BK015032080
20
25
33
41
87
1037
65
299
119
7
M8x25
41
1.0
BK015035080
35 x 80
BK015035080
20
25
33
41
87
1134
65
273
119
7
M8x25
41
1.0
BK015038080
38 x 80
BK015038080
20
25
33
41
87
1231
65
251
119
7
M8x25
41
1.0
BK015040080
40 x 80
BK015040080
20
25
33
41
87
1296
65
239
119
7
M8x25
41
0.9
BK015042080
42 x 80
BK015042080
20
25
33
41
87
1361
65
227
119
7
M8x25
41
0.9
BK015045080
45 x 80
BK015045080
20
25
33
41
87
1458
65
212
119
7
M8x25
41
0.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表