您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
CHECK VALVE BALL TYPE (Socket)-DIN
SEKISUI
Manual Operation Valve
CHECK VALVE BALL TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/check_valve_ball_type/check_valve_ball_type_sc_din.prj},{NB=BCV32G ()},{STD=DIN},{VERS=4},{A=32},{B=1 1/4},{SD=32},{L=149},{LJIS=153.000},{D1=40.3},{D2=40.1},{SL=26},{DU=98},{X=32},{MB=},{MS=},{MBX='','PVC','C','HT'},{MSX='','EPDM','V','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
D1
Ød1
[mm]
D2
Ød2
[mm]
SL
l
[mm]
DU
ØDu
[mm]
BCV15G
BCV15G
DIN
15
1/2
16
83
20.3
20.1
16
49
BCV20G
BCV20G
DIN
20
3/4
20
99
25.3
25.1
19
59
BCV25G
BCV25G
DIN
25
1
25
106
32.3
32.1
22
67
BCV32G
BCV32G
DIN
32
1 1/4
32
149
40.3
40.1
26
98
BCV40G
BCV40G
DIN
40
1 1/2
40
142
50.3
50.1
31
98
BCV50G
BCV50G
DIN
50
2
50
173
63.3
63.1
38
120
BCV65G
BCV65G
DIN
65
2 1/2
65
218
75.3
75.1
44
150
BCV80G
BCV80G
DIN
80
3
78
243
90.3
90.1
51
150
BCV1HG
BCV1HG
DIN
100
4
102
348
110.4
110.1
61
228
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表