BC01B C - External thread installation with snap ring groove standard type
HEFA
26-cantilever-pin-hinge-pin
Powered by
CAD모델 선택
{hefa/26-cantilever-pin-hinge-pin/bc01b-bc01c.prj},{NB=BC01BA-D12-E2-F10},{CODE=BC01BA},{LX=Thread length fixed type},{TYPE=35CrMo},{TYPE1=SCM435},{SUR=Blackening},{D=12},{DG6T=-0.006/-0.017},{E=2},{F=10},{B=0},{K=17},{W=14},{M=M12},{D1=11.5},{D1T=0/-0.11},{M1=1.15},{N=4},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TYPE
Material (national standard)
ⁿ/ₐ
TYPE1
Material (Japanese standard)
ⁿ/ₐ
SUR
Surface_treatment
ⁿ/ₐ
D
[mm]
DD
Dg6
[mm]
DG6T
Dg6t
ⁿ/ₐ
K
[mm]
W
[mm]
M
ⁿ/ₐ
D1
d
[mm]
D1T
dt
ⁿ/ₐ
M1
m
[mm]
N
n
[mm]
BC01BF-D3-E2-F3
BC01BF-D3-E2-F3
BC01BF
Thread length fixed type
45
S45C
Blackening
3
3
-0.002/-0.008
7
5
M3
2.0
+0.060/0
0.50
2
BC01BF-D3A-E2-F3
BC01BF-D3A-E2-F3
BC01BF
Thread length fixed type
45
S45C
Blackening
3A
3
-0.002/-0.008
11
9
M3
2.0
+0.060/0
0.50
2
BC01BF-D4-E2-F3
BC01BF-D4-E2-F3
BC01BF
Thread length fixed type
45
S45C
Blackening
4
4
-0.004/-0.012
8
6
M4
3.0
+0.060/0
0.70
2
BC01BF-D4A-E2-F3
BC01BF-D4A-E2-F3
BC01BF
Thread length fixed type
45
S45C
Blackening
4A
4
-0.004/-0.012
12
10
M4
3.0
+0.060/0
0.70
2
BC01BF-D5-E2-F3
BC01BF-D5-E2-F3
BC01BF
Thread length fixed type
45
S45C
Blackening
5
5
-0.004/-0.012
9
7
M5
4.0
+0.075/0
0.70
2
BC01BF-D5A-E2-F3
BC01BF-D5A-E2-F3
BC01BF
Thread length fixed type
45
S45C
Blackening
5A
5
-0.004/-0.012
13
11
M5
4.0
+0.075/0
0.70
2
BC01BF-D6-E2-F5
BC01BF-D6-E2-F5
BC01BF
Thread length fixed type
45
S45C
Blackening
6
6
-0.004/-0.012
10
8
M6
5.0
+0.075/0
0.70
2
BC01BF-D6A-E2-F5
BC01BF-D6A-E2-F5
BC01BF
Thread length fixed type
45
S45C
Blackening
6A
6
-0.004/-0.012
14
12
M6
5.0
+0.075/0
0.70
2
BC01BF-D8-E2-F5
BC01BF-D8-E2-F5
BC01BF
Thread length fixed type
45
S45C
Blackening
8
8
-0.005/-0.014
12
10
M8
7.0
+0.090/0
0.90
3
BC01BF-D8A-E2-F5
BC01BF-D8A-E2-F5
BC01BF
Thread length fixed type
45
S45C
Blackening
8A
8
-0.005/-0.014
16
14
M8
7.0
+0.090/0
0.90
3
BC01BF-D10-E2-F5
BC01BF-D10-E2-F5
BC01BF
Thread length fixed type
45
S45C
Blackening
10
10
-0.005/-0.014
15
13
M10
9.6
0/-0.09
1.15
3
BC01BF-D10A-E2-F5
BC01BF-D10A-E2-F5
BC01BF
Thread length fixed type
45
S45C
Blackening
10A
10
-0.005/-0.014
20
17
M10
9.6
0/-0.09
1.15
3
BC01BF-D12-E2-F10
BC01BF-D12-E2-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
12
12
-0.006/-0.017
17
14
M12
11.5
0/-0.11
1.15
4
BC01BF-D13-E2-F10
BC01BF-D13-E2-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
13
13
-0.006/-0.017
18
15
M12
12.4
0/-0.11
1.15
4
BC01BF-D15-E2-F10
BC01BF-D15-E2-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
15
15
-0.006/-0.017
20
17
M12
14.3
0/-0.11
1.15
4
BC01BF-D16-E2-F10
BC01BF-D16-E2-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
16
16
-0.006/-0.017
21
18
M12
15.2
0/-0.11
1.15
4
BC01BF-D17-E2-F10
BC01BF-D17-E2-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
17
17
-0.006/-0.017
22
19
M12
16.2
0/-0.11
1.15
4
BC01BF-D18-E2-F10
BC01BF-D18-E2-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
18
18
-0.006/-0.017
23
20
M12
17.0
0/-0.11
1.35
4
BC01BF-D20-E4-F10
BC01BF-D20-E4-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
20
20
-0.007/-0.02
26
24
M20
19.0
0/-0.21
1.35
4
BC01BF-D20A-E4-F10
BC01BF-D20A-E4-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
20A
20
-0.007/-0.02
26
24
M16
19.0
0/-0.21
1.35
4
BC01BF-D22-E4-F10
BC01BF-D22-E4-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
22
22
-0.007/-0.02
28
24
M20
21.0
0/-0.21
1.35
5
BC01BF-D22A-E4-F10
BC01BF-D22A-E4-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
22A
22
-0.007/-0.02
28
24
M16
21.0
0/-0.21
1.35
5
BC01BF-D25-E4-F10
BC01BF-D25-E4-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
25
25
-0.007/-0.02
31
27
M20
23.9
0/-0.21
1.35
5
BC01BF-D25A-E4-F10
BC01BF-D25A-E4-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
25A
25
-0.007/-0.02
31
27
M16
23.9
0/-0.21
1.35
5
BC01BF-D30-E4-F10
BC01BF-D30-E4-F10
BC01BF
Thread length fixed type
45
S45C
Blackening
30
30
-0.007/-0.02
36
32
M20
28.6
0/-0.21
1.65
5
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BC12K_L - Cantilever pin flange snap ring groove type
HEFA
29.04.2024
BC01E_F - Cantilever pin external thread installation hexagon with snap rin...
HEFA
29.04.2024
BN 826 - Snap rings for bores round wire (DIN 7993 B), spring steel, black
Bossard Catalog
31.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성