您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 101 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9448
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_101.prj},{NB=BBG101.048063071},{CODE=BBG101.048063071},{AUDI=-},{OPEL=-},{D=48},{D1=63},{L=71},{D2=63},{D3=71},{L1=56},{L3=6.3},{L4=6.3},{L2=17},{RB=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
D2
ⁿ/ₐ
D3
ⁿ/ₐ
L3
ⁿ/ₐ
L4
[mm]
L2
[mm]
RB
[mm]
BBG 101. 24 x 32 x 40
BBG101.024032040
24
32
40
32
40
6.3
3.0
10
3
BBG 101. 25 x 32 x 40
BBG101.025032040
25
32
40
32
40
6.3
3.0
10
3
BBG 101. 30 x 40 x 50
BBG101.030040050
30
40
50
40
50
6.3
4.0
12
3
BBG 101. 32 x 40 x 50
BBG101.032040050
32
40
50
40
50
6.3
4.0
12
3
BBG 101. 38 x 50 x 63
BBG101.038050063
38
50
63
50
63
6.3
5.0
15
3
BBG 101. 40 x 50 x 63
BBG101.040050063
40
50
63
50
63
6.3
5.0
15
3
BBG 101. 48 x 63 x 71
BBG101.048063071
48
63
71
63
71
6.3
6.3
17
5
BBG 101. 50 x 63 x 71
BBG101.050063071
50
63
71
63
71
6.3
6.3
17
5
BBG 101. 60 x 80 x 80
BBG101.060080080
60
80
80
80
90
10.0
8.0
19
6
BBG 101. 63 x 80 x 80
BBG101.063080080
63
80
80
80
90
10.0
8.0
19
6
BBG 101. 80 x 100 x 100
BBG101.080100100
80
100
100
100
112
10.0
10.0
22
8
BBG 101. 100 x 125 x 125
BBG101.100125125
100
125
125
125
140
10.0
12.5
21
10
BBG 101. 125 x 160 x 160
BBG101.125160160
125
160
160
160
180
10.0
16.0
30
12
BBG 101. 160 x 200 x 200
BBG101.160200200
160
200
200
200
220
10.0
16.0
32
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BBG 102 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 103 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 107 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 303 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
BBG 202 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 203 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 106 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 108 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 204 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 301 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 105 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 305 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
BBG 201 - Bronze guide bush with graphite inserts
RCM
27.11.2019
BBG 304 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表