您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Back flow damper horizontal - HoKa Back flow damper for horizontal montage, model 3
Hoka
Back flow damper
Powered by
CAD模型選擇
{hoka/rueckschlagkappe/ruckschlagklappe_waagecht.prj},{NB=Ruckschlagklappe PE, Innendurchmesser = 400 - 10000046(LOD=M-300)},{CNSORDERNO=10000046},{CNSPRICE=155.00},{CNSMASSEXACT=4},{DA=400},{L=50},{L1=120},{A=474},{S=6.0},{MCODE=2.rsk:0400.waag},{ART=HoKa PE Rückschlagklappe mit Muffe Ø 400 mm für waagerechten Einbau},{ARTE=HoKa PE back flow damper with socket Ø 400 mm for horizontal montage},{ARTF=HoKa PE Clapet anti-retour avec manchon Ø 400 mm pour montage horizontal},{CNSMAT=PE},{FAR=schwarz},{INFO=Info text},{INFO1=pe},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
A
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Back flow damper PVC, ins...
10004982
HoKa PVC back flow damper...
1
PVC
RAL 7011
110
40
65
170
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10004983
HoKa PVC back flow damper...
1
PVC
RAL 7011
125
40
65
170
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10004984
HoKa PVC back flow damper...
1
PVC
RAL 7011
140
40
70
205
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10005043
HoKa PVC back flow damper...
1
PVC
RAL 7011
160
40
70
205
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10005044
HoKa PVC back flow damper...
1
PVC
RAL 7011
180
40
70
255
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10005224
HoKa PVC back flow damper...
1
PVC
RAL 7011
200
40
70
255
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10005225
HoKa PVC back flow damper...
2
PVC
RAL 7011
225
40
80
305
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10005282
HoKa PVC back flow damper...
2
PVC
RAL 7011
250
40
80
305
5.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10007204
HoKa PVC back flow damper...
0
PVC
RAL 7011
280
50
90
358
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10005283
HoKa PVC back flow damper...
3
PVC
RAL 7011
315
50
90
358
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10007470
HoKa PVC back flow damper...
3
PVC
RAL 7011
355
50
90
410
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PVC, ins...
10007651
HoKa PVC back flow damper...
5
PVC
RAL 7011
400
50
120
474
6.0
HOKA PVC back flow damper...
The specified dimensions ...
Back flow damper PE, insi...
10015759
HoKa PE back flow damper ...
0
PE
black
110
40
65
170
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10015760
HoKa PE back flow damper ...
0
PE
black
125
40
65
170
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10015412
HoKa PE back flow damper ...
1
PE
black
140
40
70
205
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10014064
HoKa PE back flow damper ...
1
PE
black
160
40
70
205
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10016044
HoKa PE back flow damper ...
0
PE
black
180
40
70
255
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10012969
HoKa PE back flow damper ...
1
PE
black
200
40
70
255
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10012970
HoKa PE back flow damper ...
0
PE
black
225
40
80
305
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10014433
HoKa PE back flow damper ...
2
PE
black
250
40
80
305
5.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10001984
HoKa PE back flow damper ...
0
PE
black
280
50
90
358
6.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10000044
HoKa PE back flow damper ...
2
PE
black
315
50
90
358
6.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10000045
HoKa PE back flow damper ...
3
PE
black
355
50
90
410
6.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PE, insi...
10000046
HoKa PE back flow damper ...
4
PE
black
400
50
120
474
6.0
HOKA PE back flow damper ...
The specified dimensions ...
Back flow damper PP, insi...
10010126
HoKa PP back flow damper ...
0
PP
RAL 7032
110
40
65
170
5.0
HOKA PP back flow damper ...
The specified dimensions ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Outlet with grille - HoKa Outlet with grille 30° angled
Hoka
02.01.2024
Reducer, concentric - HoKa Reducer, concentric, with sockets
Hoka
02.01.2024
End cap - HoKa End cap with sockets
Hoka
21.12.2023
Moulded 90° bend - HoKa Bend with sockets 90°
Hoka
21.12.2023
Double sockets - HoKa Double sockets
Hoka
21.12.2023
Back flow damper vertical rectangular - HoKa Back flow damper for vertical ...
Hoka
21.12.2023
Inlet/Outlet grille LG-C - HoKa Inlet/Outlet grille made of PVC
Hoka
02.01.2024
Stacking frame - HoKa Stacking frame for inlet/outlet grille
Hoka
21.12.2023
Flange socket - HoKa Flange with sockets
Hoka
21.12.2023
Cleaning orifice - HoKa Cleaning orifice
Hoka
02.01.2024
Back flow damper vertical rectangular - HoKa Back flow damper for vertical ...
Funken
02.01.2024
Roof head 1° - 22° - HoKa Roof head 1° - 22°
Hoka
21.12.2023
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand l...
Hoka
09.02.2024
Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Hoka
02.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表