您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Innox Towel rail - Sanitary accessories
Bodenschatz
Product series
Innox
Powered by
CAD模型選擇
{bodenschatz/produktserien/innox/innox_badetuchstange.prj},{NB=BA24IG101(architecture400)},{BNR=BA24IG101},{PD=INNOX Badetuchstange 60 cm Edelstahl gebürstet Montage Kleben oder Bohren inkl. Befestigungsmaterial (ohne Klebstoff) Füllmenge Klebstoff: 2x 2 ml SikaFast},{ARTNR=107064},{LODDEST=architecture},{LODLEVEL=400},{F=Edelstahl gebürstet},{FX=IG},{MASS=60},{WSM=Drill / Glue},{W=607},{H=65},{L=90.5},{GW=1.6},{NW=0.495},{M=Rostfreier Stahl},{CTN=83.025.090},{INFO=https://www.bodenschatz.ch/de-ch/direct/BA24IG101/},{ONX=1},{DC=CH}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNR
Order number
ⁿ/ₐ
PD
Product description
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
F
Color
ⁿ/ₐ
MASS
Dimensions
[cm]
WSM
Wall / standing model
ⁿ/ₐ
W
Width
[mm]
H
Height
[mm]
L
Length
[mm]
GW
Installation height
[m]
NW
Netto weight
[kg]
M
Main customs material
ⁿ/ₐ
CTN
Customs tariff number CH
ⁿ/ₐ
BA24IN101
BA24IN101
INNOX Towel rail 60 cm St...
105563
Electropolished stainless...
60
Drill / Glue
607
65
90.5
1.6
0.495
Stainless steel
83.025.090
BA24IG101
BA24IG101
INNOX Towel rail 60 cm St...
107064
Brushed stainless steel
60
Drill / Glue
607
65
90.5
1.6
0.495
Stainless steel
83.025.090
BA24IN102
BA24IN102
INNOX Towel rail 80 cm St...
105565
Electropolished stainless...
80
Drill / Glue
807
65
90.5
1.6
0.565
Stainless steel
83.025.090
BA24IG102
BA24IG102
INNOX Towel rail 80 cm St...
107067
Brushed stainless steel
80
Drill / Glue
807
65
90.5
1.6
0.565
Stainless steel
83.025.090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2614C11 - Crank Angle Encoder
Kistler
17.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表