您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0372 - Levelling feet steel or stainless steel
Blohm
Swivel feet
Powered by
CAD模型選擇
{blohm/stellfuesse/k0739.prj},{NB=B0372.2110020X1500},{A=69},{D=100},{H=28},{H2=38.5},{SW=20},{L=150},{BELASTUNG=15.0},{GEW=0.7320},{EAN=MIN},{NDM=20.0},{TYP=1.0},{TYP1=1.0},{TYP2=0.000},{XA=97.5},{XB=7.5},{XC=22.0},{XD=14.0},{XE=2.0},{XF=8.0},{XG=100.0},{XH=0.0},{XI=28.0},{XJ=15.8},{XK=0.000},{XL=30.000},{XM=0.000},{XN=0.000},{BESTBLOHM=B0372.2110020X150},{MATERIAL=Stahl},{FORM=B},{D1=M20},{H1=188.5},{SW1=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
distance
[mm]
D
diameter
[mm]
D1
thread
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
SW
width across flats
[mm]
SW1
ⁿ/ₐ
L
Length
[mm]
BELASTUNG
Load capacity max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0372.1105010X50
B0372.1105010X50
Steel
A
0
50
M10
19
79
29.0
14
-
50
4.0
0.1308
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1105010X100
B0372.1105010X100
Steel
A
0
50
M10
19
129
29.0
14
-
100
4.0
0.1548
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1105012X50
B0372.1105012X50
Steel
A
0
50
M12
19
79
29.0
14
-
50
4.0
0.1462
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1105012X100
B0372.1105012X100
Steel
A
0
50
M12
19
129
29.0
14
-
100
4.0
0.1822
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1105012X150
B0372.1105012X150
Steel
A
0
50
M12
19
179
29.0
14
-
150
4.0
0.2173
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1106010X50
B0372.1106010X50
Steel
A
0
60
M10
22
82
32.0
14
-
50
7.0
0.1733
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1106010X100
B0372.1106010X100
Steel
A
0
60
M10
22
132
32.0
14
-
100
7.0
0.1959
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1106012X50
B0372.1106012X50
Steel
A
0
60
M12
22
82
32.0
14
-
50
7.0
0.1899
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1106012X100
B0372.1106012X100
Steel
A
0
60
M12
22
132
32.0
14
-
100
7.0
0.2216
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1106012X150
B0372.1106012X150
Steel
A
0
60
M12
22
82
32.0
14
-
150
7.0
0.2584
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108010X50
B0372.1108010X50
Steel
A
0
80
M10
25
132
35.0
14
-
50
10.0
0.2810
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108010X100
B0372.1108010X100
Steel
A
0
80
M10
25
182
35.0
14
-
100
10.0
0.2880
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108012X50
B0372.1108012X50
Steel
A
0
80
M12
25
85
35.0
14
-
50
10.0
0.2922
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108012X100
B0372.1108012X100
Steel
A
0
80
M12
25
135
35.0
14
-
100
10.0
0.3279
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108012X150
B0372.1108012X150
Steel
A
0
80
M12
25
185
35.0
14
-
150
10.0
0.3677
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108014X50
B0372.1108014X50
Steel
A
0
80
M14
25
85
35.0
14
-
50
10.0
0.2920
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108014X100
B0372.1108014X100
Steel
A
0
80
M14
25
135
35.0
14
-
100
10.0
0.3642
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108014X150
B0372.1108014X150
Steel
A
0
80
M14
25
185
35.0
14
-
150
10.0
0.3680
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108016X100
B0372.1108016X100
Steel
A
0
80
M16
25
135
35.0
16
-
100
10.0
0.4050
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108016X150
B0372.1108016X150
Steel
A
0
80
M16
25
185
35.0
16
-
150
10.0
0.4701
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108020X75
B0372.1108020X75
Steel
A
0
80
M20
25
111
36.0
20
-
75
10.0
0.4180
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108020X100
B0372.1108020X100
Steel
A
0
80
M20
25
136
36.0
20
-
100
10.0
0.4430
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108020X150
B0372.1108020X150
Steel
A
0
80
M20
25
186
36.0
20
-
150
10.0
0.5610
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1108020X200
B0372.1108020X200
Steel
A
0
80
M20
25
236
36.0
20
-
200
10.0
0.6790
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0372.1110020X75
B0372.1110020X75
Steel
A
0
100
M20
25
113.5
38.5
20
-
75
15.0
0.5530
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0739 - Levelling feet steel or stainless steel
KIPP
27.05.2024
GN 339 - Levelling feet, Type KS with plastic cap, gliding
Elesa+Ganter
28.03.2024
Model 61211 - 90° bend, radius 1,5D - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61114 - Nut - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Model 61115 - Gasket for union (L section) - EPDM
BENE INOX - Stainless steel valves, pipes and fittings
14.12.2020
Model 61113 - Welding liner - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
B0374 - Levelling feet Hygienic DESIGN
Blohm
08.05.2024
Z6_PCX - Oscilating loading foot
HBK
01.10.2019
GN148 - Levelling feet with vibration damping element, Type B, with four-ho...
Berger Tools
22.05.2023
27790 - Levelling feet steel or stainless steel
norelem
30.05.2024
EH 24500. - Tommy Screws with moveable pin, DIN 6306 / with Thrust Pad, DIN...
Halder
22.12.2022
Leveling Feet - 0 - 50 mm Leveling Feet for CQE and CAE
DKC
29.05.2020
B0326 - Handwheels with fold-away grip
Blohm
08.05.2024
K0739 - Levelling feet steel or stainless steel
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表