您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0173 - Locating pins with flattened ball Form C
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/03107_2.prj},{NB=B0173.302},{A=30},{B=30},{C=30},{D=30},{E=30},{F=8.0},{H=12.0},{K=8.8},{GEW=0.2715},{EAN=MIN},{NDMG=6.0},{XA=2.000},{XB=2.000},{XC=1.800},{XD=0.400},{XE=2.000},{XF=7.000},{XG=16.000},{XH=8.000},{XI=31.200},{XJ=22.000},{TYP=3.000},{BESTBLOHM=B0173.302},{MATERIAL=Werkzeugstahl},{G=M 6},{J=R 8},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
D
Length
[mm]
E
Length
[mm]
F
Length
[mm]
G
Thread
[mm]
H
Depth
[mm]
J
Radius
[mm]
K
Width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0173.052
B0173.052
Tool steel
5
5
5
6
5
2.0
M 2,5
4.5
R 1
1.5
0.0011
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.062
B0173.062
Tool steel
6
6
6
8
6
2.0
M 3
5.0
R 1
1.8
0.0021
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.082
B0173.082
Tool steel
8
8
8
10
8
2.0
M 3
6.0
R 2
1.9
0.0050
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.102
B0173.102
Tool steel
10
10
10
13
10
2.5
M 3
6.0
R 2,5
2.5
0.0109
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.122
B0173.122
Tool steel
12
12
12
15
12
3.0
M 4
8.0
R 3
2.5
0.0178
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.142
B0173.142
Tool steel
14
14
14
17
14
3.5
M 4
8.0
R 3,5
3.9
0.0295
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.162
B0173.162
Tool steel
16
16
16
20
16
4.0
M 5
10.0
R 4
4.3
0.0454
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.202
B0173.202
Tool steel
20
20
20
25
20
5.0
M 5
10.0
R 5
5.0
0.0902
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.252
B0173.252
Tool steel
25
25
25
25
25
6.0
M 5
10.0
R 6
5.6
0.1503
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.302
B0173.302
Tool steel
30
30
30
30
30
8.0
M 6
12.0
R 8
8.8
0.2715
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.402
B0173.402
Tool steel
40
40
40
40
40
10.0
M 6
12.0
R 10
12.8
0.6587
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.502
B0173.502
Tool steel
50
50
50
50
50
12.0
M 6
12.0
R 12
16.7
1.2900
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.5052
B0173.5052
Stainless steel
5
5
5
6
5
2.0
M 2,5
4.5
R 1
1.5
0.0012
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.5062
B0173.5062
Stainless steel
6
6
6
8
6
2.0
M 3
5.0
R 1
1.8
0.0020
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.5082
B0173.5082
Stainless steel
8
8
8
10
8
2.0
M 3
6.0
R 2
1.9
0.0053
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.5102
B0173.5102
Stainless steel
10
10
10
13
10
2.5
M 3
6.0
R 2,5
2.5
0.0129
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.5122
B0173.5122
Stainless steel
12
12
12
15
12
3.0
M 4
8.0
R 3
2.5
0.0179
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.5142
B0173.5142
Stainless steel
14
14
14
17
14
3.5
M 4
8.0
R 3,5
3.9
0.0296
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.5162
B0173.5162
Stainless steel
16
16
16
20
16
4.0
M 5
10.0
R 4
4.3
0.0442
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0173.5202
B0173.5202
Stainless steel
20
20
20
25
20
5.0
M 5
10.0
R 5
5.0
0.0913
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ABN-006 - Locating Pins - Press Fit
Essentra Components
11.08.2014
B0174 - Locating pins with flattened ball end Form D
Blohm
03.06.2024
K0818 - Locating pins removeable Form B and D
KIPP
27.05.2024
EH 22630. - Locating Pins, cylindric, with bore hole, similar to DIN 6321, ...
Halder
22.12.2022
LPP-2001 - Locating Pins - Press Fit
Essentra Components
11.08.2014
EH 22630. - Locating Pins, cylindric, with bore hole, similar to DIN 6321, ...
Halder
22.12.2022
ELNBAA, ELNBDA, TELNBAA, TELNBDA, ELNBAB, ELNBDB, TELNBAB, TELNBDB - Locati...
Misumi
17.02.2023
UB-521 - Locating Pins - Press Fit
Essentra Components
11.08.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表