您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41138 - Adapter female to press / BSP Male thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41138.prj},{NB=bene_inox_641138-2825},{REF=641138-2825},{DTUBE=28},{G=1\"},{A=24},{L=48.0},{POIDS=0.119},{E=1.200},{D1=37.000},{D2=30.800},{D3=28.400},{D4=0.000},{D5=0.000},{D6=25.000},{L2=25.000},{R=3.000},{L3=27.000},{SW=41.000},{L4=16.000},{L5=24.000},{DGAZ=33.249},{DG=33.700},{A1=0.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Référence
ⁿ/ₐ
DTUBE
Ø tube
ⁿ/ₐ
G
ⁿ/ₐ
A
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 641138-1515
641138-1515
15
1/2"
20
43.5
0.065
Béné Inox 641138-1520
641138-1520
15
3/4"
20
46.0
0.119
Béné Inox 641138-1815
641138-1815
18
1/2"
21
43.5
0.064
Béné Inox 641138-1820
641138-1820
18
3/4"
21
46.0
0.089
Béné Inox 641138-2215
641138-2215
22
1/2"
21
43.5
0.087
Béné Inox 641138-2220
641138-2220
22
3/4"
21
46.0
0.089
Béné Inox 641138-2225
641138-2225
22
1"
21
48.0
0.157
Béné Inox 641138-2815
641138-2815
28
1/2"
24
43.5
0.098
Béné Inox 641138-2820
641138-2820
28
3/4"
24
46.0
0.106
Béné Inox 641138-2825
641138-2825
28
1"
24
48.0
0.119
Béné Inox 641138-2832
641138-2832
28
1"1/4
24
51.0
0.196
Béné Inox 641138-3525
641138-3525
35
1"
27
69.0
0.115
Béné Inox 641138-3532
641138-3532
35
1"1/4
27
72.0
0.179
Béné Inox 641138-3540
641138-3540
35
1"1/2
27
72.0
0.240
Béné Inox 641138-4232
641138-4232
42
1"1/4
32
78.0
0.204
Béné Inox 641138-4240
641138-4240
42
1"1/2
32
78.0
0.228
Béné Inox 641138-5440
641138-5440
54
1"1/2
38
86.0
0.246
Béné Inox 641138-5450
641138-5450
54
2"
38
90.0
0.423
Béné Inox 641138-7665
641138-7665
76,1
2"1/2
55
132.0
0.961
Béné Inox 641138-8880
641138-8880
88,9
3"
64
140.0
1.143
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 41137 - Adapter female to press / BSP female thread
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41114 - Reducing tee Female to Press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41144 - Union connector female to press / BSP male thread
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model41126 - Male / Female reducer to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41101 - 90° Female / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
15.01.2024
Model 41140 - Coupling to press / BSP rotating nut - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41111 - Equal tee female to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41123 - Coupling to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41139 - Adapter male to press / BSP Male thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41113 - Female tee to press with female thread - M type
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 41103 - 45° Female / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 41143 - Union connector female to press / BSP female thread
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
I.4RBIF_G - Monobloc and 2 pieces ball valves 316 2 PIECES FEMALE / FEMALE ...
FG INOX
16.02.2017
Model 41102 - 90° Male / Female adjustment elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表