您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Scraper Type AWSW - Scraper Type AWSW
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Scraper Type AWSW
Type AWSW
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/abstreifer_typ_awsw/awsw/scarper_type_awsw_ass_tab.prj},{NB=AWSW00250-WU9E1 (0)},{PARTNO=AWSW00250},{D=25.0},{DD=33.0},{L=4.0},{D1=31.0},{A=1.0},{B=7.0},{NUT=0},{MC=Polyurethane, 90 Shore A},{PPATH=scarper_type_awsw_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Rod diameter
[mm]
DD
Groove diameter
[mm]
L
Groove Width
[mm]
D1
Coupling Diameter
[mm]
B
Ring width
[mm]
MC
Seal-Scarper Material
ⁿ/ₐ
AWSW00060-WU9E1
AWSW00060
6.0
10.0
2.0
8.0
4.0
Polyurethane, 90 Shore A
AWSW00080-WU9E1
AWSW00080
8.0
14.0
2.5
12.0
5.0
Polyurethane, 90 Shore A
AWSW00100-WU9E1
AWSW00100
10.0
18.0
4.0
16.0
7.0
Polyurethane, 90 Shore A
AWSW10100-WU9E1
AWSW10100
10.0
16.0
2.5
14.0
5.0
Polyurethane, 90 Shore A
AWSW00120-WU9E1
AWSW00120
12.0
20.0
4.0
18.0
7.0
Polyurethane, 90 Shore A
AWSW10120-WU9E1
AWSW10120
12.0
18.0
2.5
16.0
5.0
Polyurethane, 90 Shore A
AWSW00140-WU9E1
AWSW00140
14.0
22.0
4.0
20.0
7.0
Polyurethane, 90 Shore A
AWSW10140-WU9E1
AWSW10140
14.0
20.0
2.5
18.0
5.0
Polyurethane, 90 Shore A
AWSW00160-WU9E1
AWSW00160
16.0
24.0
4.0
22.0
7.0
Polyurethane, 90 Shore A
AWSW00180-WU9E1
AWSW00180
18.0
26.0
4.0
24.0
7.0
Polyurethane, 90 Shore A
AWSW00200-WU9E1
AWSW00200
20.0
28.0
4.0
26.0
7.0
Polyurethane, 90 Shore A
AWSW00220-WU9E1
AWSW00220
22.0
30.0
4.0
28.0
7.0
Polyurethane, 90 Shore A
AWSW00250-WU9E1
AWSW00250
25.0
33.0
4.0
31.0
7.0
Polyurethane, 90 Shore A
AWSW00280-WU9E1
AWSW00280
28.0
36.0
4.0
34.0
7.0
Polyurethane, 90 Shore A
AWSW00300-WU9E1
AWSW00300
30.0
38.0
4.0
36.0
7.0
Polyurethane, 90 Shore A
AWSW00320-WU9E1
AWSW00320
32.0
40.0
4.0
38.0
7.0
Polyurethane, 90 Shore A
AWSW00350-WU9E1
AWSW00350
35.0
43.0
4.0
41.0
7.0
Polyurethane, 90 Shore A
AWSW00360-WU9E1
AWSW00360
36.0
44.0
4.0
42.0
7.0
Polyurethane, 90 Shore A
AWSW00380-WU9E1
AWSW00380
38.0
46.0
4.0
44.0
7.0
Polyurethane, 90 Shore A
AWSW00400-WU9E1
AWSW00400
40.0
48.0
4.0
46.0
7.0
Polyurethane, 90 Shore A
AWSW00420-WU9E1
AWSW00420
42.0
50.0
4.0
48.0
7.0
Polyurethane, 90 Shore A
AWSW00450-WU9E1
AWSW00450
45.0
53.0
4.0
51.0
7.0
Polyurethane, 90 Shore A
AWSW00500-WU9E1
AWSW00500
50.0
58.0
4.0
56.0
7.0
Polyurethane, 90 Shore A
AWSW00550-WU9E1
AWSW00550
55.0
63.0
4.0
61.0
7.0
Polyurethane, 90 Shore A
AWSW00560-WU9E1
AWSW00560
56.0
64.0
4.0
62.0
7.0
Polyurethane, 90 Shore A
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rod seal Type ARUP - Rod seal Type ARUP from Polyurethan
Trelleborg
21.07.2023
Piston seal Type APDE - Piston seal Type APDE from Polyurethan
Trelleborg
21.07.2023
Wear ring for rod - Wear ring for rod from POM Material
Trelleborg
21.07.2023
Seal-Scraper Type AWNS - Seal-Scraper Type AWNS from Polyurethan material
Trelleborg
21.07.2023
Zurcon® Scraper ASW - Single acting Scraper from Zurcon® Polyurethan mater...
Trelleborg
21.07.2023
Scraper DA 17 - Double-acting Scraper from NBR material
Trelleborg
21.07.2023
Scraper WSA - Single acting Scraper with Metal Case for open Groove Assembl...
Trelleborg
01.02.2018
Scraper WRM - Single acting Scraper from NBR material
Trelleborg
21.07.2023
Wear ring for piston - Wear ring for piston from POM Material
Trelleborg
21.07.2023
O-Rings - O-Rings for connecting threads
Hugro
23.12.2021
Stangendichtung Typ ARG - Rod seal Type ARG, single and double acting
Trelleborg
13.12.2016
Seal-Scraper Type AWSD - Seal-Scraper Type AWSD from Polyurethan material
Trelleborg
21.07.2023
Zurcon® Scraper DA 22 - Double-acting Scraper from Zurcon® Polyurethan mate...
Trelleborg
21.07.2023
Piston Seal Type ARS - Piston Seal Type ARS made from FKM as rubber metal b...
Trelleborg
13.12.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表