您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 478 - Attachment Mounting Clamps, Aluminum
Elesa+Ganter
管夹头
GN 478
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn478/gn_478.prj},{NB=Anbau-Klemmhalter GN 478-B12-M8-MT},{PARTNUMBER=GN 478-B12-M8-MT},{D1=B12},{D2=M8},{DD='M5','M6','M8'},{D3=M5},{NDM3=5.000},{NDM=12.000},{K=16},{M=-},{MX=0.000},{X=9.000},{X1=5.500},{X2=8.5},{CH=0.5},{HV1=0.5},{SW=4.000},{SWH=2.500},{XD=5.500},{L4=11.0},{L1=32},{L2=17.0},{L3=15.0},{T=9.0},{S=10},{S11=10.000},{KLEMM=M5-16},{OFVIS=matt, gleitgeschliffen},{R1=8.800},{R2=1.100},{RLX=4.330},{RX=6.000},{CHT=0.400},{VERS=3},{MAT=Aluminium},{WEIGHT=0.0153},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
For screw
ⁿ/ₐ
D3
Clamping thread
[mm]
K
[mm]
M
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
T
[mm]
S
Square
[mm]
KLEMM
Clamping kits for d2
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Attachment Mounting Clamp...
GN 478-B8-M5-MT
B8
M5
M4
14
-
25
13.5
11.5
7.5
-
M4-14
Matte, ground
0.0130
76090000
YES
Attachment Mounting Clamp...
GN 478-B8-M5-ELS
B8
M5
M4
14
-
25
13.5
11.5
7.5
-
M4-14
Anodized black
0.0110
76090000
YES
Attachment Mounting Clamp...
GN 478-B10-M5-MT
B10
M5
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Matte, ground
0.0160
76090000
YES
Attachment Mounting Clamp...
GN 478-B10-M5-ELS
B10
M5
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Anodized black
0.0160
76090000
YES
Attachment Mounting Clamp...
GN 478-B10-M6-MT
B10
M6
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Matte, ground
0.0164
76090000
YES
Attachment Mounting Clamp...
GN 478-B10-M6-ELS
B10
M6
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Anodized black
0.0200
76090000
YES
Attachment Mounting Clamp...
GN 478-B10-M8-MT
B10
M8
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Matte, ground
0.0160
76090000
YES
Attachment Mounting Clamp...
GN 478-B10-M8-ELS
B10
M8
M5
16
-
30
17.0
13.0
8.0
8
M5-16
Anodized black
0.0160
76090000
YES
Attachment Mounting Clamp...
GN 478-B12-M5-MT
B12
M5
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Matte, ground
0.0163
76090000
YES
Attachment Mounting Clamp...
GN 478-B12-M5-ELS
B12
M5
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Anodized black
0.0160
76090000
YES
Attachment Mounting Clamp...
GN 478-B12-M6-MT
B12
M6
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Matte, ground
0.0160
76090000
YES
Attachment Mounting Clamp...
GN 478-B12-M6-ELS
B12
M6
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Anodized black
0.0174
76090000
YES
Attachment Mounting Clamp...
GN 478-B12-M8-MT
B12
M8
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Matte, ground
0.0153
76090000
YES
Attachment Mounting Clamp...
GN 478-B12-M8-ELS
B12
M8
M5
16
-
32
17.0
15.0
9.0
10
M5-16
Anodized black
0.0168
76090000
YES
Attachment Mounting Clamp...
GN 478-B15-M6-MT
B15
M6
M6
20
14
40
20.5
19.5
12.0
12
M6-20
Matte, ground
0.0320
76090000
YES
Attachment Mounting Clamp...
GN 478-B15-M6-ELS
B15
M6
M6
20
14
40
20.5
19.5
12.0
12
M6-20
Anodized black
0.0320
76090000
YES
Attachment Mounting Clamp...
GN 478-B15-M8-MT
B15
M8
M6
20
14
40
20.5
19.5
12.0
12
M6-20
Matte, ground
0.0310
76090000
YES
Attachment Mounting Clamp...
GN 478-B15-M8-ELS
B15
M8
M6
20
14
40
20.5
19.5
12.0
12
M6-20
Anodized black
0.0310
76090000
YES
Attachment Mounting Clamp...
GN 478-B16-M6-MT
B16
M6
M6
20
14
40
20.5
19.5
11.5
-
M6-20
Matte, ground
0.0310
76090000
YES
Attachment Mounting Clamp...
GN 478-B16-M6-ELS
B16
M6
M6
20
14
40
20.5
19.5
11.5
-
M6-20
Anodized black
0.0310
76090000
YES
Attachment Mounting Clamp...
GN 478-B16-M8-MT
B16
M8
M6
20
14
40
20.5
19.5
11.5
-
M6-20
Matte, ground
0.0300
76090000
YES
Attachment Mounting Clamp...
GN 478-B16-M8-ELS
B16
M8
M6
20
14
40
20.5
19.5
11.5
-
M6-20
Anodized black
0.0300
76090000
YES
Attachment Mounting Clamp...
GN 478-B20-M8-MT
B20
M8
M6
25
17
45
21.5
23.5
12.0
16
M6-25
Matte, ground
0.0510
76090000
YES
Attachment Mounting Clamp...
GN 478-B20-M8-ELS
B20
M8
M6
25
17
45
21.5
23.5
12.0
16
M6-25
Anodized black
0.0510
76090000
YES
Attachment Mounting Clamp...
GN 478-B20-M10-MT
B20
M10
M6
25
17
45
21.5
23.5
12.0
16
M6-25
Matte, ground
0.0500
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 480 - Flanged Mounting Bolts, Steel, Connecting Element for Mounting Cla...
Elesa+Ganter
21.06.2024
GN 991 - Tube End Plugs, Plastic round
Ganter
19.06.2024
GN 473 - Base Plate Mounting Clamps, Aluminum
Elesa+Ganter
21.06.2024
GN 990 - Construction tubings, round
Elesa+Ganter
21.06.2024
GN 511 - Clamping Kits, Adjustable, for Mounting Clamps
Elesa+Ganter
21.06.2024
GN 145 - Stainless Steel-Flanged Connector Clamps, with screw, stainless st...
Elesa+Ganter
21.06.2024
GN 480.1 - Stainless Steel Retaining Rods / Retaining Tubes for Mounting Cl...
Elesa+Ganter
21.06.2024
GN 283 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless ste...
Elesa+Ganter
21.06.2024
GN 479 - Stainless Steel Sensor Holders for Attachment Mounting Clamps GN 4...
Elesa+Ganter
21.06.2024
GN 990 - Construction tubings, round
Ganter
19.06.2024
GN 480.1 - Stainless Steel Retaining Rods / Retaining Tubes for Mounting Cl...
Ganter
19.06.2024
GN 146.1 - Linear Actuator Connectors, Aluminum, with screw, stainless stee...
Elesa+Ganter
21.06.2024
GN 480.1 - Stainless Steel Retaining Rods / Retaining Tubes for Mounting Cl...
Elesa+Ganter
21.06.2024
GN 113.7 - Stainless Steel-Ball lock pins with T-Handle, plunger material n...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表