您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64932 - Hook and eye turnbuckle - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Accessoires accastillage et architecture
Powered by
CAD模型選擇
{acton/accessoires_pour_cables_chaines/64932.prj},{NB=acton_649328_156},{REF=649328},{D1=M 8},{NDM=8},{KDM=6.466},{KDM1=6.647},{D2=14},{L1=156},{L1MIN=156},{L1MAX=236},{L2=120},{L3=79},{L4=52},{L5=88},{L6=52},{L7=11.0},{CT=165},{L8=87.4},{L9=17.250},{L91=14.331},{R1=3.801},{R2=12.0},{D3=11.500},{L10=6.000},{INFOS=INFOTEXTE},{INFO1=64932.txt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
NDM
[mm]
KDM
[mm]
KDM1
[mm]
D2
[mm]
L1MIN
[mm]
L1MAX
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
CT
Workload
[daN]
L8
[mm]
L9
[mm]
L91
[mm]
R1
[mm]
R2
[mm]
D3
[mm]
L10
[mm]
INFO1
ⁿ/ₐ
Acton 649325
649325
M 5
5
4.019
4.134
8
114
176
70
60
40
62
40
9.0
50
67.2
13.500
9.123
6.408
7.5
7.500
4.419
64932.txt
Acton 649326
649326
M 6
6
4.773
4.917
10
141
200
90
74
47
76
50
10.0
75
64.0
18.750
11.102
11.906
9.5
9.000
4.500
64932.txt
Acton 649328
649328
M 8
8
6.466
6.647
14
156
236
120
79
52
88
52
11.0
165
87.4
17.250
14.331
3.801
12.0
11.500
6.000
64932.txt
Acton 6493210
6493210
M 10
10
8.160
8.376
16
187
276
150
95
61
114
60
12.0
235
102.6
21.000
17.695
4.327
14.0
15.000
14.655
64932.txt
Acton 6493212
6493212
M 12
12
9.853
10.106
18
226
311
200
105
65
122
66
14.0
320
112.8
26.000
20.448
7.667
16.5
18.000
9.750
64932.txt
Acton 6493216
6493216
M 16
16
13.546
13.835
26
296
466
250
160
97
172
105
16.0
530
150.0
42.500
28.495
20.190
24.5
24.000
22.972
64932.txt
Acton 6493219
6493219
M 20
20
16.933
17.294
30
339
533
300
190
116
185
110
18.0
730
180.0
49.500
27.522
38.772
26.5
30.000
21.879
64932.txt
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表