您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64517 - curved spring washer - DIN 137 B - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/64517.prj},{NB=acton_645176},{REF=645176},{MAT=Inox A4},{D=6.0},{D1=6.4},{D2=12},{S=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Acton 645172
645172
Inox A4
2.0
2.2
5
0.3
Acton 645172,5
645172,5
Inox A4
2.5
2.7
5
0.3
Acton 645173
645173
Inox A4
3.0
3.2
8
0.4
Acton 645174
645174
Inox A4
4.0
4.3
9
0.5
Acton 645175
645175
Inox A4
5.0
5.3
11
0.5
Acton 645176
645176
Inox A4
6.0
6.4
12
0.5
Acton 645178X15
645178X15
Inox A4
8.0
8.4
15
0.8
Acton 645178X17
645178X17
Inox A4
8.0
8.4
17
8.0
Acton 6451710
6451710
Inox A4
10.0
10.5
21
1.0
Acton 6451712
6451712
Inox A4
12.0
13.0
24
1.2
Acton 6451714
6451714
Inox A4
14.0
15.0
28
1.6
Acton 6451716
6451716
Inox A4
16.0
17.0
30
1.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MP3 - Rear clevis
Stern
17.05.2013
Model 62515 - Serrated conical spring washer CS medium type NFE 25511 - Sta...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
DIN 433 - Brass nickel-plated
Böllhoff
26.10.2021
Vertical female counterhinge - ISO 8132
Mecanizados Alcoy
15.05.2020
NF E 25-511 - Contact-locker washer
Fabory
21.04.2022
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
Reference 62515 - Serrated conical spring washer CS medium type NFE 25511 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 73301 - Rondelle conique striée de serrage CS moyenne boitage sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Wave Spring Washer - Wave Spring Washer
Febrotec
16.05.2024
ISO 7379 - Shoulder screws with collar
Ganter
12.04.2024
Reference 62510 - Plain washer - DIN 433 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62517 - curved spring washer - DIN 137 B - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
PACK-WVWS - Wave Washers
Misumi
03.06.2021
BN 800 - Waved spring washers (DIN 137 B), spring steel, mechanical zinc pl...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表