您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64232 - Lifting eye screw - DIN 580 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Accessoires accastillage et architecture
Powered by
CAD模型選擇
{acton/accessoires_pour_cables_chaines/64232.prj},{NB=acton_64232-10},{REF=64232-10},{MAT=Inox A4},{IDNR=},{D=M10},{D1=45},{D2=25},{D3=25},{L1=17.0},{H=45},{DX=10.000},{D33=8.160},{P=1.500},{C=8.000},{G=3.000},{DG=7.700},{K=10.000},{M=12.000},{R1=4.000},{R2=1.000},{R3=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
H
[mm]
Acton 64232-6
64232-6
Inox A4
M6
28
16
20
13.0
28
Acton 64232-8
64232-8
Inox A4
M8
36
20
20
13.0
36
Acton 64232-10
64232-10
Inox A4
M10
45
25
25
17.0
45
Acton 64232-12
64232-12
Inox A4
M12
54
30
30
20.5
53
Acton 64232-16
64232-16
Inox A4
M16
63
35
35
27.0
62
Acton 64232-20
64232-20
Inox A4
M20
72
40
40
30.0
71
Acton 64232-24
64232-24
Inox A4
M24
90
50
50
36.0
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 580 ST - Liftig eye bolts, Steel
Elesa+Ganter
28.03.2024
Reference 64606 - Wing nut - American type - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62232 - Lifting eye screw - DIN 580 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62631 - Lifting eye nut DIN 582 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 258 - Lifting eye bolts (DIN 580; ~ISO 3266), C15E, zinc plated blue
Bossard Catalog
31.10.2023
Model 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Z4038 - Ring bolt (DIN 580)
STRACK
14.03.2023
BN 33042 - Lifting eye bolts (DIN 580; ~ISO 3266), stainless steel A4
Bossard Catalog
26.01.2023
Reference 64932 - Hook and eye turnbuckle - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN582-RINGMU-STVZ - Lifting Eye Nuts DIN 582 (Ring Nuts), Steel C15E zinc-...
MÄDLER
10.04.2024
3455 - Lifting eyebolts
Kern
26.02.2019
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 18-240 - Chaîne à maillon rond pour élingue, grade 100 ou 120
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
CLM40 - LIFTER
Welkerbearing
10.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表