您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62509 - Machined Plain washer - DIN 125 B - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62509.prj},{NB=acton_625096},{REF=625096},{MAT=Inox A2},{IDNR=},{D=6},{D1=6.4},{D2=12.5},{S=1.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Acton 625093
625093
Inox A2
3
3.2
7.0
0.5
Acton 625094
625094
Inox A2
4
4.3
9.0
0.8
Acton 625095
625095
Inox A2
5
5.3
10.0
1.0
Acton 625096
625096
Inox A2
6
6.4
12.5
1.6
Acton 625098
625098
Inox A2
8
8.4
16.0
1.6
Acton 6250910
6250910
Inox A2
10
10.5
20.0
2.0
Acton 6250912
6250912
Inox A2
12
13.0
24.0
2.5
Acton 6250914
6250914
Inox A2
14
15.0
28.0
2.5
Acton 6250916
6250916
Inox A2
16
17.0
30.0
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64513 - Serrated lock washer A type external teeth DIN 6798 A - S...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 11-560 - Poignée étrier technopolymère alésée - Vis CHC
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
BN 20041 - Ribbed lock washers type S, stainless steel A2
Bossard Catalog
26.01.2023
Reference 62517 - curved spring washer - DIN 137 B - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 62705 - Taper pin - ISO 2339 DIN 1 - Stainless steel A1
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 914 (ISO 4027) - FN 134 - 45 H, schwarz - Hexagon socket set screws wit...
SFS Group Schweiz AG
24.05.2024
Reference 64503 - Plain washer narrow type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 22310G72 - WASHER FOR HIGHT-STRENGTH STRUCTURAL BOLTING ASSEMBLIES FO...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Model 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN 934 (ISO 4032) - FN 328 - Messing, vernickelt - Hexagon nuts
SFS Group Schweiz AG
24.05.2024
Reference 64603 - Low Hexagon nut DIN 439 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表