您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
711038 - BRANCH (ADJ) TEE MALE DIN L SERIES - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/711038.prj},{NB=A711038-3542},{CODE=A711038-3542},{FILENAME=A711038-3542_00},{F=M45x2-6g},{F1=M45x2-6g},{F2=G1\"1/4-11 A GAS},{B=45},{B1=34,5},{C=45},{C1=34,5},{D=60},{CH=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
F2
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A711038-0610
A711038-0610
M12x1,5-6g
M12x1,5-6g
G1/8-28 A GAS
19
12
19
12
325
14
A711038-0813
A711038-0813
M14x1,5-6g
M14x1,5-6g
G1/4-19 A GAS
21
14
21
14
37
19
A711038-1013
A711038-1013
M16x1,5-6g
M16x1,5-6g
G1/4-19 A GAS
22
15
22
15
37
19
A711038-1017
A711038-1017
M16x1,5-6g
M16x1,5-6g
G3/8-19 A GAS
24,5
17,5
24,5
37
22
A711038-1217
A711038-1217
M18x1,5-6g
M18x1,5-6g
G3/8-19 A GAS
24
17
24
17
37
22
A711038-1517
A711038-1517
M22x1,5-6g
M22x1,5-6g
G3/8-19 A GAS
28
21
28
47,5
22
A711038-1521
A711038-1521
M22x1,5-6g
M22x1,5-6g
G1/2-14 A GAS
28
21
28
21
50
27
A711038-1821
A711038-1821
M26x1,5-6g
M26x1,5-6g
G1/2-14 A GAS
31
23,5
31
23,5
55
27
A711038-2226
A711038-2226
M30x2-6g
M30x2-6g
G3/4-14 A GAS
35
27,5
35
27,5
55
36
A711038-2833
A711038-2833
M36x2-6g
M36x2-6g
G1"-11 A GAS
38
30,5
38
30,5
595
41
A711038-3542
A711038-3542
M45x2-6g
M45x2-6g
G1"1/4-11 A GAS
45
34,5
45
34,5
60
50
A711038-4248
A711038-4248
M52x2-6g
M52x2-6g
G1"1/2-11 A GAS
51
40
51
40
66
60
SA711038-0613
SA711038-0613
M12x1,5-6g
M12x1,5-6g
G1/4-19 A GAS
21
14
21
14
37
19
SA711038-0817
SA711038-0817
M14x1,5-6g
M14x1,5-6g
G3/8-19 A GAS
24
17
24
17
37
22
SA711038-120813
SA711038-120813
M18x1,5-6g
M14x1,5-6g
G1/4-19 A GAS
25
18
24
17
37
19
SA711038-120821
SA711038-120821
M18x1,5-6g
M14x1,5-6g
G1/2-14 A GAS
27
20
26
19
50
27
SA711038-1213
SA711038-1213
M18x1,5-6g
M18x1,5-6g
G1/4-19 A GAS
24
17
24
35
19
SA711038-121526
SA711038-121526
M18x1,5-6g
M22x1,5-6g
G3/4-14 A GAS
32
25
33
26
55
36
SA711038-1221
SA711038-1221
M18x1,5-6g
M18x1,5-6g
G1/2-14 A GAS
27
20
27
20
50
27
SA711038-150821
SA711038-150821
M22x1,5-6g
M14x1,5-6g
G1/2-14 A GAS
28
21
26
19
50
27
SA711038-2242
SA711038-2242
M30x2-6g
M30x2-6g
G1"1/4-11 A GAS
43
35,5
43
35,5
60
50
SA711038-2842
SA711038-2842
M36x2-6g
M36x2-6g
G1"1/4-11 A GAS
43
35,5
43
35,5
60
50
SA711038-181521
SA711038-181521
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DKOL ( ISO 12151-2 / ISO 8434-1 ) - Metric Females 24° Cone light series wi...
VOSS
13.03.2024
711533 - BRANCH (ADJ) TEE MALE DIN S SERIES - MALE BSPP WITH O.R. AND RETAI...
FOR Fittings
07.05.2024
EDKR-90° - Tapered nipples, 90° elbow, for fittings with 60° taper
EXMAR
02.06.2021
EDKR - Tapered nipples, straight, for fittings with 60° taper
EXMAR
02.06.2021
CEL ( ISO 12151-2 / ISO 8434-1) - Males 24° metric tread Light series
VOSS
13.03.2024
TEE-M EO - Adjustable locknut branch tee
Parker
31.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表