您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
707125 - 90° BANJO ELBOW MALE DIN L SERIES - MALE BSPP END WITH METAL/RUBBER RING
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/707125.prj},{NB=A707125-1217},{CODE=A707125-1217},{FILENAME=A707125-1217_02},{F=M18x1,5-6g},{F1=G3/8-19 A GAS},{B=25},{B1=18},{C=37},{D=12},{E=16,5},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
CH
Hexagonal key
[mm]
A707125-0610
A707125-0610
M12x1,5-6g
G1/8-28 A GAS
19,5
12,5
24
8
10,5
17
A707125-0613
A707125-0613
A707125-0813
A707125-0813
M14x1,5-6g
G1/4-19 A GAS
21,5
14,5
30
12
14
19
A707125-1013
A707125-1013
M16x1,5-6g
G1/4-19 A GAS
22,5
15,5
30
12
14
19
A707125-1017
A707125-1017
A707125-1213
A707125-1213
A707125-1217
A707125-1217
M18x1,5-6g
G3/8-19 A GAS
25
18
37
12
16,5
27
A707125-1221
A707125-1221
A707125-1517
A707125-1517
A707125-1521
A707125-1521
M22x1,5-6g
G1/2-14 A GAS
28,5
21,5
45
14
21,5
30
A707125-1821
A707125-1821
M26x1,5-6g
G1/2-14 A GAS
28,5
21
45
14
21,5
30
A707125-2226
A707125-2226
M30x2-6g
G3/4-14 A GAS
35
27,5
53
16
24
38
A707125-2833
A707125-2833
M36x2-6g
G1"-11 A GAS
39,5
32
66
18
30,5
46
A707125-0813-B
A707125-0813-B
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
707620 - 90° BANJO ELBOW MALE DIN S SERIES - MALE BSPP END WITH METAL/RUBBE...
FOR Fittings
06.05.2024
Banjo coupling, normal version with DS - Whitworth tube thread, cylindrical...
VOSS
11.04.2023
701070 - NUT L SERIES
FOR Fittings
06.05.2024
DS-SBE - With sealing edge ring, fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
SWVE-M EO - Banjo elbow
Parker
31.05.2022
707147 - 90° BANJO ELBOW MALE DIN L SERIES - MALE METRIC END WITH METAL/RUB...
FOR Fittings
06.05.2024
BN 456 - Banjo fittings (DIN 7642 B), free-cutting steel, plain
Bossard Catalog
31.10.2023
707060 - 90° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.05.2024
701003 - CUTTING RING DIN - L SERIES
FOR Fittings
06.05.2024
Model 5431 - Orientable elbow union with FKM O-ring - DIN 2353 - Stainless ...
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
WH-M EO - High pressure banjo elbow
Parker
05.09.2022
WH-R-KDS EO-3 - High pressure banjo elbow
Parker
31.05.2022
DS-SBD - Fitting body with nut and cutting ring
Gates Tube Fittings
16.02.2022
711665 - UNION TEE MALE DIN S SERIES WITH SHUTTLE VALVE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表