您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
705549 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/705549.prj},{NB=A705549-1420},{CODE=A705549-1420},{FILENAME=A705549-1420_00},{F=M22x1,5-6g},{F1=M20x1,5-6g},{B=24},{B1=16},{C=45},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
CH
Hexagonal key
[mm]
A705549-0612
A705549-0612
M14x1,5-6g
M12x1,5-6g
18
11
30
17
A705549-0814
A705549-0814
M16x1,5-6g
M14x1,5-6g
20
13
33
19
A705549-1016
A705549-1016
M18x1,5-6g
M16x1,5-6g
20
12,5
33
22
A705549-1218
A705549-1218
M20x1,5-6g
M18x1,5-6g
21
13,5
36.5
24
A705549-1420
A705549-1420
M22x1,5-6g
M20x1,5-6g
24
16
45
27
A705549-1622
A705549-1622
M24x1,5-6g
M22x1,5-6g
24
15,5
45
27
A705549-2027
A705549-2027
M30x2-6g
M27x2-6g
26
15,5
50
32
A705549-2533
A705549-2533
M36x2-6g
M33x2-6g
31
19
52
41
A705549-3848
A705549-3848
M52x2-6g
M48x2-6g
38
22
54.5
55
SA705549-0610
SA705549-0610
M14x1,5-6g
M10x1-6g
20
13
29
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
407563 - 90° BRAZE OR WELD-ON SAE 6000 PSI FLANGE
FOR Fittings
06.05.2024
FFVCS - Quick connector - ball valve series - straight pipe ball valve
SRD-FA
09.09.2022
705561 - 45° ELBOW UNION MALE - SWIVEL FEMALE DIN S SERIES
FOR Fittings
06.05.2024
706002 - 45° BULKHEAD UNION ELBOW MALE DIN L SERIES
FOR Fittings
06.05.2024
705066 - 45° ELBOW UNION MALE - SWIVEL FEMALE DIN L SERIES
FOR Fittings
06.05.2024
705572 - 45° (ADJ) ELBOW MALE DIN S SERIES - MALE JIS WITH O.R. JIS 2351 PO...
FOR Fittings
06.05.2024
705605 - 45° ELBOW SWIVEL NUT DIN S
FOR Fittings
06.05.2024
706507 - 45° BULKHEAD UNION ELBOW MALE DIN S SERIES
FOR Fittings
06.05.2024
FS6802-NWO-FG - MFS-MAORB 45° Elbow
Brennan Industries
28.01.2021
202266
FOR Fittings
06.05.2024
102319 - CONNECTOR MALE JIC - MALE METRIC WITH O.R. ISO 6149 PORTS
FOR Fittings
07.05.2024
107040 - 90° (ADJ) ELBOW MALE JIC - MALE METRIC WITH O.R.AND RETAINING RING...
FOR Fittings
07.05.2024
302103 - CONNECTOR BARB HOSE - MALE BSPP WITH O.R. AND RETAINING RING ISO 1...
FOR Fittings
07.05.2024
405045 - 45° (ADJ) MALEDIN L SERIES - SAE 3000PSI FLANGE
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表