您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
703524 - STRAIGHT BULKEAD MALE DIN S - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORT
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/703524.prj},{NB=A703524-1626},{CODE=A703524-1626},{FILENAME=A703524-1626_02},{F=M24x1,5-6g},{F1=G3/4-14 A GAS},{A=69},{B=40},{D=16},{CH=32},{CH1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A703524-0813
A703524-0813
M16x1,5-6g
G1/4-19 A GAS
58
36
12
19
22
A703524-0817
A703524-0817
M16x1,5-6g
G3/8-19 A GAS
59
36
12
22
22
A703524-0821
A703524-0821
M16x1,5-6g
G1/2-14 A GAS
61
36
14
27
22
A703524-1017
A703524-1017
M18x1,5-6g
G3/8-19 A GAS
59
37
12
24
24
A703524-1217
A703524-1217
M20x1,5-6g
G3/8-19 A GAS
60
38
12
27
27
A703524-1221
A703524-1221
M20x1,5-6g
G1/2-14 A GAS
62
38
14
27
27
A703524-1421
A703524-1421
M22x1,5-6g
G1/2-14 A GAS
66
40
14
27
30
A703524-1021
A703524-1021
M18x1,5-6g
G1/2-14 A GAS
62
37
14
27
24
A703524-1621
A703524-1621
M24x1,5-6g
G1/2-14 A GAS
66
40
14
27
32
A703524-1626
A703524-1626
M24x1,5-6g
G3/4-14 A GAS
69
40
16
32
32
A703524-2021
A703524-2021
M30x2-6g
G1/2-14 A GAS
70
44
14
36
41
A703524-2026
A703524-2026
M30x2-6g
G3/4-14 A GAS
75
44
16
36
41
A703524-2033
A703524-2033
M30x2-6g
G1"-11 A GAS
77
44
18
41
41
A703524-2526
A703524-2526
M36x2-6g
G3/4-14 A GAS
78
47
16
41
46
A703524-2533
A703524-2533
M36x2-6g
G1"-11 A GAS
80
47
18
41
46
A703524-2542
A703524-2542
M36x2-6g
G1"1/4-11 A GAS
82
47
20
50
46
A703524-3033
A703524-3033
M42x2-6g
G1"-11 A GAS
84
51
18
50
50
A703524-3042
A703524-3042
M42x2-6g
G1"1/4-11 A GAS
86
51
20
50
50
A703524-3842
A703524-3842
M52x2-6g
G1"1/4-11 A GAS
89
53
20
60
65
A703524-3848
A703524-3848
M52x2-6g
G1"1/2-11 A GAS
91
53
22
60
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
703029 - STRAIGHT BULKEAD MALE DIN L - MALE BSPP WITH ELASTOMER SEAL ISO 11...
FOR Fittings
07.05.2024
503011 - CONNECTOR BULKHEAD MALE ORFS - MALE BSPP WITH O.R. AND RETAINING R...
FOR Fittings
07.05.2024
703502 - BULKHEAD UNION MALE DIN S SERIES
FOR Fittings
06.05.2024
203003 - BULKHEAD UNION MALE BSP -BSP
FOR Fittings
06.05.2024
703007 - BULKHEAD UNION MALE DIN L SERIES
FOR Fittings
06.05.2024
211098 - BRANCH TEE MALE BSP - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.05.2024
703568
FOR Fittings
06.05.2024
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
07.05.2024
107204 - 90° ELBOW SWIVEL FEMALE JIC - SWIVEL FEMALE JIC
FOR Fittings
06.05.2024
WMK4WL4NM Adapter - Adapters Bulkhead union
Parker
31.05.2022
Model 100- MPT-FPT - Inline Check and Relief Valves
Kepner Products
01.12.2022
MMO444M Adapter - Swivel nut tee
Parker
31.05.2022
103002 - BULKHEAD UNION MALE JIC - JIC
FOR Fittings
06.05.2024
702962 - CONNECTOR MALE DIN S SERIES - SWIVEL NUT ORFS
FOR Fittings
06.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表